Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/48e4b847-3d04-4633-b1ae-3816b12d5845
Home
Categories
Sanitary
Taps & Mixers
Birch Sink 46cm With Bucket Grating
Unavailable in United States
Armitage Shanks
Follow
Birch Sink 46cm With Bucket Grating
Birch sink 46 cm with bucket grating
Download
Specification
Specification
Sink with bucket grating
Technical specification
Technical specification
Unique ref.
S5915
Product family
Sanitary
Product group
Janitorial sinks
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
355
Width (mm)
455
Depth (mm)
390
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/S591501
Related
Related
Material main
Vitreous china
Weight Net (Kg)
36
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96_44
Uniclass 2015 Description
Janitorial sinks
OmniClass Number
23-31 13 19 19
OmniClass Title
Service Sinks
Region availability
Europe
United Kingdom
Similar products
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Rio Classic Oil Rubbed Bronze Bathroom Sink Faucet
Download
Stern Engineering
Boreal touchless Duo - Soap and Water
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download