Publish your products
Contour 21 Accessible Washbasin 55cm No Taphole, No Chainstay Hole, With Overflow

Contour 21 Accessible Washbasin 55cm No Taphole, No Chainstay Hole, With Overflow

Contour 21 accessible washbasin 55 cm no taphole, no chainstay hole, with overflow
Specification
  • 55 cm no taphole, no chainstay hole, with overflow
Technical specification
  • Unique ref.S2164
  • Product familySanitary
  • Product groupWall hung wash basins
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)196
  • Width (mm)541
  • Depth (mm)549
Related
  • Material mainVitreous china
  • Weight Net (Kg)16.9
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96_96
  • Uniclass 2015 DescriptionWall-hung wash basins
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

Europe
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit