Publish your products
Portman 21 Washbasin 50cm Centre Taphole Overflow N o Chain
Portman 21 Washbasin 50cm Centre Taphole Overflow N o Chain

    Portman 21 Washbasin 50cm Centre Taphole Overflow N o Chain

    Portman 21 washbasin 50 cm centre taphole overflow n o chain
    Specification
    • 50 cm centre taphole overflow n o chain
    Technical specification
    • Unique ref.S2311
    • Product familySanitary
    • Product groupWall hung hand rinse basins
    • TypeObject (single object)
    • Date of publishing2017-01-26
    • Edition number1
    • Height (mm)195
    • Width (mm)500
    • Depth (mm)420
    Related
    • Material mainVitreous china
    • Weight Net (Kg)12.7
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96_95
    • Uniclass 2015 DescriptionWall-hung hand rinse basins
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    Europe
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit