Publish your products
Kinloch Trough Urinal, 120cm Top Inlet, Centre Outlet

Kinloch Trough Urinal, 120cm Top Inlet, Centre Outlet

Kinloch stainless steel trough urinal 120 cm c/w auto cistern
Specification
  • Stainless steel trough urinal 120 cm c/w auto cistern
Technical specification
  • Unique ref.S6388
  • Product familySanitary
  • Product groupWall hung urinals
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)567
  • Width (mm)1200
  • Depth (mm)265
Related
  • Weight Net (Kg)11.3
Classification
  • BIMobject CategorySanitary - Urinals
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_93_82
  • Uniclass 2015 DescriptionWall-hung urinals
  • OmniClass Number23-31 21 00
  • OmniClass TitleUrinals

Region availability

Europe
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit