We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Design Envelope Vertical Multi-Stage Pressure Booster pump system

Unique ref.: armstrong-design-envelope-boosters-6800
Brand: Armstrong Fluid Technology
Product family: Booster Pumps
Product group: Design Envelope Boosters
Date of publishing: 2018-05-01
Edition number: 1
Type: Object (single object)
Download (17)
The Design Envelope Booster systems are exciting products which integrate the added-value of Armstrong Brand variable speed control with traditional MultiStage pump designs, for the smallest footprint. These state-of-the-art units feature fully Stainless Steel construction, including headers, base, panel support and pumps, other than larger pump series casings, no-flow shutdown, soft-fill for initial fill and post-power failure start-up, and power saving reduced pressure setting at low flows
Design Features
Standard Construction Features:
  • 4700 pumps all SST OR SST with CI casing construction
  • Threaded or Grooved stainless stell suction & discharge header with stainless steel piping
  • Spring loaded or silent In-line check valves (one per pump)
  • Brass “Ball-Type” or EPDM lined butterfly pump isolation valves
  • Common suction/discharge pressure gauges
  • SST base and panel support
  • UL Type-12 enclosure VFD integrated with ODP enclosure pump motor
  • Optional flanges headers
  • Optional Epoxy coated system PRV
  • Units are pre-tested and calibrated at factory for specific job-site conditions

NEMA 12 (Opt 3R and 4) Control Panel with:
  • Low suction shutdown & auto re-start
  • Main disconnect with interlock
  • Fused motor protection
  • Fused control circuit transformer
  • Power “ON” indication
  • “Motor Run” indication
  • H-O-A for each pump
  • No-flow shutdown and automatic alternation
  • Soft Fill Mode
  • Pressure Setback Mode
  • UL or CSA labeled
  • Field adjustable set points, alarms and timers
  • Flash memory storage
  • No-flow pressure optimization
  • Optional BMS/BAS communication via LONWORKS, MODBUS, BACNET (MS/TP) OR BACNET(IP/ENET)


Material main: Stainless steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Pumps
UNSPSC name: Pumps
UNSPSC code: 401515
Uniclass 1.4 Code: L217122
Uniclass 1.4 Description: Booster pumps
Uniclass 2.0 Code: PR-68
Uniclass 2.0 Description: Pumps
Uniclass 2015 Code: Pr_65_53_86_66
Uniclass 2015 Description: Pressure booster pumps
NBS Reference Code: 68
NBS Reference Description: Pumps
CSI MasterFormat 2014 Code: 22 11 23.13
CSI MasterFormat 2014 Title: Domestic-Water Packaged Booster Pumps
OmniClass Number: 23-27 17 00
OmniClass Title: Pumps
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Plumbing - Pumps

Name Value
Application New and retrofit water boosting installations in mid to large size residential, commercial, or industrial settings (such as apartment buildings, office towers, hospitals, hotels, schools, water treatment plants, factories, etc.)
Material Stainless steel 304 piping

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Stainless steel 304 piping

Armstrong Fluid Technology

Properties

Name Value
Performance range Up to 2000 US GPM (450 m3/hr) flow and up to 370 psi (22 bar) pressure
Power Range Up to 250 hp (up to 185 kW)

BIMobject®