Publish your products
ASAŞ Curtain Wall RPE82
ASAŞ Curtain Wall RPE82
ASAŞ Curtain Wall RPE82
ASAŞ Curtain Wall RPE82
    ASAŞ

    ASAŞ Curtain Wall RPE82

    RPE82 Panel Façade System is used as a curtain wall system in structures such as high-rise office buildings, hotels, hospitals, residential complexes, and public buildings due to the speed and ease of installation it provides in tall buildings. Since assembly is carried out in a factory setting, it offers significant advantages in terms of labor efficiency and quality control. Instead of installing components separately, a single panel — which may include horizontal and vertical profiles along with glass and composite elements — is preassembled in the factory to span one floor height and several horizontal sections, and is then installed on the building as a ready-to-use unit.

    Specification
    • Technical Properties:

      Profile Width: 36 mm - max. 87 mm

      Mullion Depths: 137 mm - max. 182,7 mm

      Transom Depths: min. 133,5 mm - max. 169 mm

      Wall Thickness: 2 mm

      Max. Glass Thickness: 35 mm

      Application Options:

      Facade With Cap

      Structural System

      Parallel Opening Vent

      All colors are applicable for electrostatic powder painting and anodizing surface processes.

    Technical specification
    • Unique ref.asas-curtain-wall-rpe82
    • TypeObject (single object)
    • Date of publishing2025-05-06
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryWalls - Curtain Walls

    Region availability

    Europe Asia North America Africa
    Åland Islands
    Afghanistan
    Anguilla
    Egypt
    Albania
    Bahrain
    Antigua and Barbuda
    Andorra
    Iran
    Aruba
    Austria
    Iraq
    Barbados
    Belarus
    Israel
    Belize
    Belgium
    Jordan
    Bermuda
    Bosnia and Herzegovina
    Kuwait
    British Virgin Islands
    Bulgaria
    Lebanon
    Canada
    Croatia
    Oman
    Caribbean Netherlands
    Cyprus
    Palestine
    Cayman Islands
    Czech Republic
    Qatar
    Collectivity of Saint Martin
    Denmark
    Saudi Arabia
    Costa Rica
    Estonia
    Syria
    Cuba
    Faroe Islands
    Türkiye
    Curaçao
    Finland
    United Arab Emirates
    Dominica
    France
    Yemen
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City