RSK50 Skylight System is comprised of and structural glazing skylight systems. There is a profile width of 50mm and Wall thickness of 1,8mm. By using steel reinforced profiles, it is enabled to produce the skylight system. It provides a unnotched vertical and horizontal profile connection solution. 8mm + 16mm + 5/5mm and 8mm + 16mm + 6/6mm doubleglazing alternatives are available. There is a water discharge system through the cord. It becomes prominent with its high heat insulation values.
Region availability
| Europe | Asia | North America | Africa |
|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Egypt |
Albania | Bahrain | Antigua and Barbuda | |
Andorra | Iran | Aruba | |
Austria | Iraq | Barbados | |
Belarus | Israel | Belize | |
Belgium | Jordan | Bermuda | |
Bosnia and Herzegovina | Kuwait | British Virgin Islands | |
Bulgaria | Lebanon | Canada | |
Croatia | Oman | Caribbean Netherlands | |
Cyprus | Palestine | Cayman Islands | |
Czech Republic | Qatar | Collectivity of Saint Martin | |
Denmark | Saudi Arabia | Costa Rica | |
Estonia | Syria | Cuba | |
Faroe Islands | Türkiye | Curaçao | |
Finland | United Arab Emirates | Dominica | |
France | Yemen | Dominican Republic | |
Germany | El Salvador | ||
Gibraltar | Greenland | ||
Greece | Grenada | ||
Guernsey | Guadeloupe | ||
Hungary | Guatemala | ||
Iceland | Haiti | ||
Ireland | Honduras | ||
Isle of Man | Jamaica | ||
Italy | Martinique | ||
Jersey | Mexico | ||
Latvia | Montserrat | ||
Liechtenstein | Nicaragua | ||
Lithuania | Panama | ||
Luxembourg | Puerto Rico | ||
Malta | Saint Kitts and Nevis | ||
Moldova | Saint Lucia | ||
Monaco | Saint Pierre and Miquelon | ||
Montenegro | Saint Vincent and the Grenadines | ||
Netherlands | Saint-Barthélemy | ||
North Macedonia | Sint Maarten | ||
Norway | The Bahamas | ||
Poland | Trinidad and Tobago | ||
Portugal | Turks and Caicos Islands | ||
Romania | U.S. Virgin Islands | ||
Russia | United States | ||
San Marino | |||
Serbia | |||
Slovakia | |||
Slovenia | |||
Spain | |||
Svalbard and Jan Mayen | |||
Sweden | |||
Switzerland | |||
Ukraine | |||
United Kingdom | |||
Vatican City |