Publish your products
Dishwasher DBI344IB.W
Dishwasher DBI344IB.W
    ASKO

    Dishwasher DBI344IB.W

    ASKO dishwasher DBI344IB.W for built-in with white front has an extra stable and durable 8 Steel™ construction, and an extra flexible basket system with a practical top basket for cutlery and knives. With one of the market's largest load heights (58 cm), there is plenty of room for different types of dishwasher-loads.

    Specification
    • Water connection

      • Hot or cold water

      Water termination adapter

      • 1/2"

      Maximum temperature of connected water

      • 70 °C

      Sound level (max.) dB(A)

      • 42

      Referral program

      • 1

      Energy label program time

      • 275 minutes

      Energy consumption per cycle

      • 0.54 kWh

      Water consumption per wash with the eco program

      • 9.4 liters

      Standby power consumption

      • 0.49W​

      Energy class

      • A

      Type of plug

      • Euro / Schuko

      Connection power

      • 1900W​

      Volts (v)

      • 220-240V

      Number of phases

      • 1

      Fuse

      • 10A​

      Frequency

      • 50Hz

      Min water pressure for connected water

      • 0.3-1

      Net weight

      • 41 kg

      Emission class for airborne acoustical noise

      • B

      EEI

      • 31.8

      Disk performance index

      • 1,121

      Drying performance index

      • 1,061

      Start delay (W)

      • 3.99

      Energy consumption per 100 cycles

      • 54 kWh
    Technical specification
    • Unique ref.dishwasher-dbi344ibw
    • Product familyKitchen
    • Product groupAppliences
    • TypeObject (single object)
    • Date of publishing2026-01-28
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSlovenia
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    Oceania Europe North America Asia
    Australia
    Belgium
    Canada
    China
    Czech Republic
    United States
    Denmark
    Finland
    Netherlands
    Norway
    Portugal
    Russia
    Slovenia
    Spain
    Sweden