This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ASSA ABLOY HS8010 PL high speed door

Unique ref.: aa_a_hs8010_pl
Brand: ASSA ABLOY Entrance Systems
Product family: High speed door
Product group: Outside door
Date of publishing: 2017-08-29
Edition number: 1
Type: Object (single object)
Download (2)
The ASSA ABLOY HS8010PL from ASSA ABLOY Entrance Systems is designed for exterior openings in large-sized heavy-duty operations. It protects your environment against drafts, humidity, dust and dirt. With fast opening and closing speed, the door improves your traffic flow, provides employee comfort, and saves energy.










Albany

ASSA ABLOY HS8010PL – is a large-sized automatic high-speed door for external, heavy-duty applications. Breakaway system from accidental impact with self-repairing curtain to minimise downtime. Full safety and damage limitation via photocells and a soft edged safety system to the underside of the curtain. Driven by a motor throughout the opening and closing cycles. Includes side column technology which seals on all 4 sides thereby reducing heat loss. The speed of opening is up to 0.8 m/s depending on size of door. The speed of closing is 0.4 m/s. The door design withstands overpressure or underpressure in specific areas.

Dimensions:
Clear opening width XXXXmm x Clear opening height XXXXmm (Range 5501-9000mm wide x 1000-5500mm high)

Standard equipment:
Temperature working range: 0 °C to +40 °C
IP65 rated Motor with braking system. Power requirement: Single phase 240v 50Hz 16A
Breakaway and self-repairing PVC fabric curtain. Door curtain 900 g/m² coloured PVC, material thickness: 0.8 mm
Control system (detailed below).
Roll Cover: Yes / No
Motor Cover: Yes / No
Side Covers: Yes / No

Performance:- To comply with European Standards
Wind load resistance:
- (EN 12424) Class 2 (450 Pa (N/m²),
- (EN 12424) Class 3 (700 Pa (N/m²)) for doors up to 6000w mm x 5500h mm
Water permeability EN 12425 EN 12489 Class 1 30 Pa (N/m2) water spray for 15 minutes
Air permeability EN 12426 EN 12427 Class 1 24 m3/m2/h at 50 Pa
Safe openings EN 12453 EN 12445 Pass
Mechanical resistance EN 12604 EN 12605 Pass
Unintended movements EN 12604 EN 12605 Pass
Thermal resistance EN 12428 6,02 W/(m2K)
Performance (cycles) EN 12604 EN 12605 750.000 cycles

Door curtain:
PVC coloured in RAL1003 Yellow / RAL2004 Orange / RAL3000 Red / RAL5002 Blue / RAL6005 Green / RAL7035 Grey / RAL9005 Black / RAL9010 White

Window and vision panel options: None / Row of small windows 640 x 580mm

Finish as delivered:
Galvanised steel

Activation and control system:
IP54 rated control unit with display, impulse Up and Down buttons, an emergency stop mushroom button and a mechanical main switch.

Push Button activation: Both sides / One side / No
Uni-directional motion radar activation: Both sides / One side / No
Hand-held/fork lift mounted remote control activation: Yes / No
Interlocking (multiple doors): Yes / No
Fork lift truck activation/safety by floor induction loops: Both sides / One side / No
Traffic Light Safety System integrated within side guides: Yes / No
Access Control (supplied by others): Yes / No
(additional options available on request)

Safety devices:
Electric contact safety edge as standard with photocell integrated in the side frames.

Emergency Override:
Optional: UPS Battery Back-up in case of power failure: Yes / No
Door opening integrated into fire alarm system: Yes / No

Warranty:
1 YEAR / 2 YEAR / 3 YEAR / 4 YEAR / 5 YEAR extended manufacturers warranty available to secure optimum performance and longevity. Door must be maintained by an ASSA ABLOY Entrance Systems trained service technician.

Please consult ASSA ABLOY Entrance Systems Limited technical literature for further details and the quotation for project specific notes.


Material main:
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Doors - Industrial Doors
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23-38
Uniclass 2.0 Description: High Speed Doorsets
NBS Reference Code: 59-23-38
NBS Reference Description: High Speed Doorsets
This product is available in:
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1982025&tabidx=education&company=ASSA+ABLOY+Entrance+Systems&subtabidx=osp

BIMobject®