Publish your products
ASSA ABLOY FD2250P Folding Door (0+2) Electrical DLW 1400-2500mm, DLH 2000-6000mm
ASSA ABLOY FD2250P Folding Door (0+2) Electrical DLW 1400-2500mm, DLH 2000-6000mm

    ASSA ABLOY FD2250P Folding Door (0+2) Electrical DLW 1400-2500mm, DLH 2000-6000mm

    The ASSA ABLOY FD2250P is a highly functional automated folding door designed to require minimal maintenance. As the doors slide open, lifting Teflon coated hinges meaning that the door raises off the floor keeping wear and tear to a minimum. The doors are always visible as they open and close so collision risk is greatly reduced. The door’s product life is extended further with the soft start and stop functions of automation. 

    Made with a frame and sandwich construction, a hard profile frame and with fixed fittings and hinges, ensuring a robust construction. A broken cold bridge and tight sealing keep the temperature exchange to a minimum – the door has a U-value of just 1.1W/m2K*.  

    Different Access and Automation solutions, closing and locking options are available and the door can be configured with a range of colors, windows, a pass door with or without window and the option to be manually operated.   

    The ASSA ABLOY FD2250P can be installed on either the front or the back of the exterior wall – so that users can make optimum use of their space.  

    * Calculation based on a 5x5m ASSA ABLOY FD2250P folding door

    Specification
    • Specifications for ASSA ABLOY FD2250P with motor drive

      Insulated folding doors

      Manufacturer: ASSA ABLOY Entrance Systems, Lodjursgatan 10, 26144 Landskrona, Sweden

      +46 (0)10-4747100,  

      Project name:                   Classes/location:

      Description:

      Text in bold is an option / configuration possibility

      General

      Electrically operated insulated folding doors with a sturdy frame structure for all climates and environments. All steel parts are galvanized.

      For inside or outside installation. When installed outside, the motor must be equipped with a protective motor cover.

      Clear opening width x height in mm                       

      Door leaf

      The folding doors are built with a sandwich construction with an internal frame of hot-dip galvanized hollow profiles in which all hardware and hinges are fastened. The outer cladding is steel sheet galvanized and lacquered in Pural and isolated with CFC-free expanded polystyrene, with a door leaf thickness of 57mm. A broken thermal bridge is achieved with spacing of the frame and cladding.

      EN 12424 Wind class 3 (5000mm x 3300mm)                                                        

      EN12428 Thermal transmission (U-value) 1.1 W/m2K (5000mm x 5000mm, without pass door / window)

      Configuration of sections: 2+0, 0+2, 2+2

      Standard door leaf colors: RAL3002, RAL5010, RAL7016, RAL9002, RAL9006. Other colors are available as optional extras.

      Sealing

      Sealing in black EPDM rubber on all sides of the port and between sections for an optimal seal.

      EN12426 Air permeability class 5 (5000mm x 3300mm, without pass door)

      EN12425 Water permeability class 3 (5000mm x 3300mm, without pass door)

      Hinge

      Galvanized steel hinges, screwed into the steel frame. Fitted with Teflon bushings, so no lubrication is required. The top hinge is protected against unhinging. The bottom hinge is lifted 10mm when turning, to reduce friction on the bottom sealing, improving operation and minimizing wear and tear.  

      Drive system

      CDM9 electric motor with frequency regulation for gentle start and stop function. Operating speed about 0.25 m/s, safety rating IP 55. If there is a power failure, the disengage device enables manual operation at any time. Power transmission via mechanical transmission rail. The door is operated with control unit 950FD with Open/Close/Emergency Button and digital three-digit display with the possibility of connecting outer impulses and future expansion of the automation functionality. Connection: 230V 10A 1-phase, 0.5kW.

      Window

      Insulated D4-12 glass with perimeter frame in black aluminum with broken thermal bridge. Standard sill height 1200 mm for row one and 800 mm window height. Number and position according to the layout drawing.

      Window size 400/500/600/700 x 800 alt 500x1200 mm.

      Pass door

      Full-width (section width minus 140 mm) pass door opening outwards inset in the door leaf. Sealings in black EPDM rubber and parts in black aluminum. The door is provided with a lock case and black print. The lead cover is concealed.

      Left/right-hinged, window, door closer F1034

      Safety

      The door is equipped with a sensor rod which reverses the door if it is activated while closing. The door also recognizes obstacles which have not activated the sensor rod; then the motor's torque is activated and the door moves to the open position during the closing phase. The motor's torque is also activated during the opening phase when the stops and closes a few decimeters in order to then close. The door can be equipped with several different safety solutions.

      All hinges between the wall and door and door sections are covered with an EPDM rubber cover. With doors lower than 2500mm, the transmission is covered with plastic panels.

      Door locking

      Cremone lock with access from inside, not lockable / lockable with padlock

      Concealed cremone lock with access from inside/outside/inside and outside and lockable with key/not lockable

      Lock indication locked door

      Fixed profiles

      A complementary fixed section in similar appearance to the door leaf should be installed as demonstrated in the layout drawing

      Conformity and installation

      The product is tested and conforms to the product standard for industrial doors, EN13241-1. Standard versions conform to or exceed applicable personal safety standards.  Installation of the door must be carried out by an authorized installer having the authority to commission the door during installation in accordance with a valid CE certificate. There is no requirement on start-up inspection before the product is commissioned.

      Environmental Product Declaration

      Must be provided in the form of a third-party verified EPD and BVB assessment

      Future functionality

      Annual maintenance service for optimal performance and personal safety must be verified in accordance with the Machinery Directive and in order to maintain the product warranty: 1 year / 2 years / 3 years / 5 years / 10 years. A service agreement is concluded with ASSA ABLOY Entrance Systems.

       

    Technical specification
    • Unique ref.assa-abloy-fd2250p-folding-door-electrical-0-2
    • Product familyFolding doors
    • Product groupInsulated Doors
    • TypeObject (single object)
    • Date of publishing2019-03-11
    • Edition number1
    • Height (mm)6000
    • Width (mm)2500
    Related
    • Material mainSteel
    • Material secondaryPolystyrene (EPS)
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryDoors - Folding Doors
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • CSI MasterFormat 2014 Code08 35 13
    • CSI MasterFormat 2014 TitleFolding Doors
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors

    Region availability

    Asia Europe
    India
    Denmark
    United Arab Emirates
    Finland
    Norway
    Poland
    Sweden