This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ASSA ABLOY FD2250P Folding Door (2+0) Electrical DLW 1400-2500mm, DLH 2000-6000mm

Unique ref.: assa-abloy-fd2250p-folding-door-electrical-2-0
Brand: ASSA ABLOY Entrance Systems
Product family: Folding door
Product group: Panel door
Width (mm): 2500
Height (mm): 6000
Date of publishing: 2019-03-11
Edition number: 1
Type: Object (single object)
Download (3)

The ASSA ABLOY FD2250P is a highly functional automated folding door designed to require minimal maintenance. As the doors slide open, lifting Teflon coated hinges meaning that the door raises off the floor keeping wear and tear to a minimum. The doors are always visible as they open and close so collision risk is greatly reduced. The door’s product life is extended further with the soft start and stop functions of automation. 

Made with a frame and sandwich construction, a hard profile frame and with fixed fittings and hinges, ensuring a robust construction. A broken cold bridge and tight sealing keep the temperature exchange to a minimum – the door has a U-value of just 1.1W/m2K*.  

Different Access and Automation solutions, closing and locking options are available and the door can be configured with a range of colors, windows, a pass door with or without window and the option to be manually operated.   

The ASSA ABLOY FD2250P can be installed on either the front or the back of the exterior wall – so that users can make optimum use of their space.  

* Calculation based on a 5x5m ASSA ABLOY FD2250P folding door

Specifications for ASSA ABLOY FD2250P with motor drive

Insulated folding doors

Manufacturer: ASSA ABLOY Entrance Systems, Lodjursgatan 10, 26144 Landskrona, Sweden

+46 (0)10-4747100,  

Project name:                   Classes/location:

Description:

Text in bold is an option / configuration possibility

General

Electrically operated insulated folding doors with a sturdy frame structure for all climates and environments. All steel parts are galvanized.

For inside or outside installation. When installed outside, the motor must be equipped with a protective motor cover.

Clear opening width x height in mm                       

Door leaf

The folding doors are built with a sandwich construction with an internal frame of hot-dip galvanized hollow profiles in which all hardware and hinges are fastened. The outer cladding is steel sheet galvanized and lacquered in Pural and isolated with CFC-free expanded polystyrene, with a door leaf thickness of 57mm. A broken thermal bridge is achieved with spacing of the frame and cladding.

EN 12424 Wind class 3 (5000mm x 3300mm)                                                        

EN12428 Thermal transmission (U-value) 1.1 W/m2K (5000mm x 5000mm, without pass door / window)

Configuration of sections: 2+0, 0+2, 2+2

Standard door leaf colors: RAL3002, RAL5010, RAL7016, RAL9002, RAL9006. Other colors are available as optional extras.

Sealing

Sealing in black EPDM rubber on all sides of the port and between sections for an optimal seal.

EN12426 Air permeability class 5 (5000mm x 3300mm, without pass door)

EN12425 Water permeability class 3 (5000mm x 3300mm, without pass door)

Hinge

Galvanized steel hinges, screwed into the steel frame. Fitted with Teflon bushings, so no lubrication is required. The top hinge is protected against unhinging. The bottom hinge is lifted 10mm when turning, to reduce friction on the bottom sealing, improving operation and minimizing wear and tear.  

Drive system

CDM9 electric motor with frequency regulation for gentle start and stop function. Operating speed about 0.25 m/s, safety rating IP 55. If there is a power failure, the disengage device enables manual operation at any time. Power transmission via mechanical transmission rail. The door is operated with control unit 950FD with Open/Close/Emergency Button and digital three-digit display with the possibility of connecting outer impulses and future expansion of the automation functionality. Connection: 230V 10A 1-phase, 0.5kW.

Window

Insulated D4-12 glass with perimeter frame in black aluminum with broken thermal bridge. Standard sill height 1200 mm for row one and 800 mm window height. Number and position according to the layout drawing.

Window size 400/500/600/700 x 800 alt 500x1200 mm.

Pass door

Full-width (section width minus 140 mm) pass door opening outwards inset in the door leaf. Sealings in black EPDM rubber and parts in black aluminum. The door is provided with a lock case and black print. The lead cover is concealed.

Left/right-hinged, window, door closer F1034

Safety

The door is equipped with a sensor rod which reverses the door if it is activated while closing. The door also recognizes obstacles which have not activated the sensor rod; then the motor's torque is activated and the door moves to the open position during the closing phase. The motor's torque is also activated during the opening phase when the stops and closes a few decimeters in order to then close. The door can be equipped with several different safety solutions.

All hinges between the wall and door and door sections are covered with an EPDM rubber cover. With doors lower than 2500mm, the transmission is covered with plastic panels.

Door locking

Cremone lock with access from inside, not lockable / lockable with padlock

Concealed cremone lock with access from inside/outside/inside and outside and lockable with key/not lockable

Lock indication locked door

Fixed profiles

A complementary fixed section in similar appearance to the door leaf should be installed as demonstrated in the layout drawing

Conformity and installation

The product is tested and conforms to the product standard for industrial doors, EN13241-1. Standard versions conform to or exceed applicable personal safety standards.  Installation of the door must be carried out by an authorized installer having the authority to commission the door during installation in accordance with a valid CE certificate. There is no requirement on start-up inspection before the product is commissioned.

Environmental Product Declaration

Must be provided in the form of a third-party verified EPD and BVB assessment

Future functionality

Annual maintenance service for optimal performance and personal safety must be verified in accordance with the Machinery Directive and in order to maintain the product warranty: 1 year / 2 years / 3 years / 5 years / 10 years. A service agreement is concluded with ASSA ABLOY Entrance Systems.

 


Material main: Steel
Material secondary: Polystyrene (EPS)
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Doors - Folding
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 2.0 Code: SS-25-30-20-40
Uniclass 2.0 Description: Industrial Doorset Systems
NBS Reference Code: 25-30-20-40
NBS Reference Description: Industrial Doorset Systems
CSI MasterFormat 2014 Code: 08 35 13
CSI MasterFormat 2014 Title: Folding Doors
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
This product is available in:
Europe
  • Denmark
  • Finland
  • France
  • Norway
  • Sweden
  • United Kingdom

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1982025&tabidx=education&company=ASSA+ABLOY+Entrance+Systems&subtabidx=osp

BIMobject SEEK Properties

Doors - Folding

Name Value
Configuration 2+0
Height 6000 mm
Material Steel
Width 2400 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

BIMobject®