Publish your products
ASSA ABLOY DS6070R Inflatable Dock Shelter Rollo
ASSA ABLOY DS6070R Inflatable Dock Shelter Rollo
ASSA ABLOY DS6070R Inflatable Dock Shelter Rollo
ASSA ABLOY DS6070R Inflatable Dock Shelter Rollo

    ASSA ABLOY DS6070R Inflatable Dock Shelter Rollo

    The ASSA ABLOY DS6070R inflatable dock shelter rollo provides the optimal sealing of temperature controlled premises during the loading and unloading process. 

    Contrary to other types of dock shelters, the vehicle does not push towards the shelter. Instead, the shelter is air inflated around the docked vehicle, providing complete sealing. 

    The ASSA ABLOY DS6070R inflatable dock shelter rollo is suitable for all vehicle sizes and its sealing capacity exceeds by far the standard normally required by the operators.

    Specification
    • Features

      • Sizes - nominal height: 4055, 4355, 4555 mm
      • Sizes - free height: 3600, 3900, 4100 mm
      • Sizes - nominal width: 3600 mm
      • Sizes - nominal depth: 770 mm
      • Sizes - top bag extension: 2200 mm
      • Sizes - side bag extension: 650 mm
      • Standard RAL colors: 3002, 5010, 6005, 7016, 9002, 9006, 9007, 9010
      • Control unit: Switch control

      Performance

      • Walls and roof: Insulated panel 42 mm
      • RAL 3002, 5010, 6005, 7016, 9002, 9006, 9007, 9010
      • Front plate: Steel sheet painted with reinforcement angle in RAL 3002, 5010, 6005, 7016, 9002, 9006,
      • 9007, 9010
      • Inside panel color: RAL 9002
      • Surface treatment: Hot galvanised and painted with polyester paint, which corresponds to environmental class 3
      • Front protection: Yellow polyethene plastic
      • Fabric quality:
      • Top curtain: PVC coated polyester fabric 650g/m², thickness 0.6 mm
      • Side bag rear : made of PVC coated polyester fabric 600g/m², thickness 0.5 mm
      • Side bag front: made of PVC coated polyester fabric 2500g/m², thickness 2 mm
      • Option wear shield: PVC coated polyester fabric 3400 g/m2, thickness 3 mm
      • Fan: 230 V, 1-phase, 50 Hz, 250 W
      • Noise niveau: 65 dBA in working position
      • Operating: Switch control included. Other controls available as option
      • Temperature range: -30°to +60°C
    Technical specification
    • Unique ref.cra_6070_r
    • Product familyDocking
    • Product groupShelters
    • TypeObject (single object)
    • Date of publishing2017-08-29
    • Edition number3
    Related
    • Material mainAluminum
    • Material secondaryPVC coated polyester
    Classification
    • BIMobject CategoryLoading Equipment - Dock shelters
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_80_77_23_42
    • Uniclass 2015 DescriptionInflatable dock shelters
    • CSI MasterFormat 2014 Code11 13 16
    • CSI MasterFormat 2014 TitleLoading Dock Seals and Shelters
    • OmniClass Number23-23 23 21
    • OmniClass TitleLoading Dock Shelters

    Region availability

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Algeria
    Albania
    Bahrain
    Angola
    Andorra
    Iran
    Benin
    Austria
    Iraq
    Botswana
    Belarus
    Israel
    Burkina Faso
    Belgium
    Jordan
    Burundi
    Bosnia and Herzegovina
    Kuwait
    Cameroon
    Bulgaria
    Lebanon
    Cape Verde
    Croatia
    Oman
    Central African Republic
    Cyprus
    Palestine
    Chad
    Czech Republic
    Qatar
    Comoros
    Denmark
    Saudi Arabia
    Côte d'Ivoire
    Estonia
    Syria
    Democratic Republic of the Congo
    Faroe Islands
    Türkiye
    Djibouti
    Finland
    United Arab Emirates
    Egypt
    France
    Yemen
    Equatorial Guinea
    Germany
    Eritrea
    Gibraltar
    Eswatini
    Greece
    Ethiopia
    Guernsey
    Gabon
    Hungary
    Ghana
    Iceland
    Guinea
    Ireland
    Guinea-Bissau
    Isle of Man
    Kenya
    Italy
    Lesotho
    Jersey
    Liberia
    Latvia
    Libya
    Liechtenstein
    Madagascar
    Lithuania
    Malawi
    Luxembourg
    Mali
    Malta
    Mauritania
    Moldova
    Mauritius
    Monaco
    Mayotte
    Montenegro
    Morocco
    Netherlands
    Mozambique
    North Macedonia
    Namibia
    Norway
    Niger
    Poland
    Nigeria
    Portugal
    Republic of the Congo
    Romania
    Reunion
    Russia
    Rwanda
    San Marino
    Saint Helena
    Serbia
    São Tomé and Príncipe
    Slovakia
    Senegal
    Slovenia
    Seychelles
    Spain
    Sierra Leone
    Svalbard and Jan Mayen
    Somalia
    Sweden
    South Africa
    Switzerland
    South Sudan
    Ukraine
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe