We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ASSA ABLOY DL6120TA teledock autodock

Unique ref.: cra_6120_ta
Brand: ASSA ABLOY Entrance Systems
Product family: Docking
Product group: Dock Leveller
Date of publishing: 2019-03-13
Edition number: 1
Type: Object (single object)
Download (3)

Enable optimal load utilization of the vehicle bed area with ASSA ABLOY hydraulic telescopic-lip dock levellers

Hydraulic telescopic-lip dock levellers have a movable telescopic lip, which provides a larger contact area between vehicle bed and dock leveller.  Thanks to that, they can be precisely positioned on the vehicle bed for optimal load utilization and improved safety. Preventive maintenance is easy and fast to secure functionality. All hydraulic telescopic-lip dock levellers are easy to operate.

The innovative and unique ASSA ABLOY 950 series docking control system offers complete control of the dock leveller, dock shelter and door, all in one control unit. A few self-explanatory buttons make the system easy to operate. Separate steering units or complex wiring are no longer needed to operate all equipment from a single control panel.

ASSA ABLOY DL6121TA Teledock Autodock

ASSA ABLOY DL6121TA Teledock Autodock has a self-supporting frame for easy integration with a building. It forms a base for a complete ASSA ABLOY Loadhouse outside the building. It is a heavy-duty dock leveller with a load capacity of 100 kN or optional 150 kN. Robust and reliable construction guarantees high performance during the tough handling of high loads.

ASSA ABLOY DL6121TA Teledock Autodock
##Normale lengte: 2.000, 2.450, 3.000, mm (andere afmetingen op aanvraag)
##Normale breedte: 3.300, 3.500, 3.600, 3.750 mm
##Laadvermogen: 100 kN (10 ton), 150kN (15 ton)
##Verticaal werkbereik 100 kN; boven dock max. 410 mm, onder dock max. 460 mm
##Verticaal werkbereik 150 kN; boven dock max. 490 mm, onder dock max. 390 mm
##Platform dikte traanplaat 100 kN: 8/10 mm
##Platform dikte traanplaat 150 kN: 10/12 mm
##Max. puntbelasting levellerplatform: 6,5 N/mm² (8 mm traanplaat & 10 mm traanplaat)
##Lip materiaal & lengte: staal, 500/1.000 mm
##Beveiligingsklasse besturingssysteem: IP 54
##Temperatuurbereik hydrauliekolie: -20°C - +60°C
##Europese norm: EN1398 dock levellers


Material main: Steel
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Loading Equipment - Dock levellers
IFC classification: Ramp
UNSPSC name: Lift stations
UNSPSC code: 47101533
Uniclass 1.4 Code: L21622
Uniclass 1.4 Description: Loading ramps
Uniclass 2.0 Code: PR-80-47-23
Uniclass 2.0 Description: Dock Levellers
NBS Reference Code: 80-47-23
NBS Reference Description: Dock Levellers
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1982025&tabidx=education&company=ASSA+ABLOY+Entrance+Systems&subtabidx=osp

BIMobject SEEK Properties

Loading Equipment - Dock levellers

Name Value
Height 600 mm — 800 mm
Material steel
Width 2000 mm — 2200 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material steel

All BIM objects are real products from real manufacturers confirmed and approved