Publish your products
Sliding Door ASSA ABLOY SL500 Resilience R128 - Single Slide

Sliding Door ASSA ABLOY SL500 Resilience R128 - Single Slide

ASSA ABLOY Resilience R128 is the ideal product for home centers, garden centers and any application where an over height door package is required. Equipped with medium stiles and 10” bottom rails, the R128 is built to withstand rugged conditions. The R128 offers expansive size ranges, 19’ width for single slide, and a max overall frame height of 128” with full impact packages up to 114 PSF, compliance with the NFPA 101 life safety code and Category D large missile impact test rated. With the R128, you are assured of an expansive door opening to meet your most challenging needs.

Specification

    • Up to 114 PSF dependent on packages
    • Max overall frame width: 16’ bi-part, 8’ single slide
    • Max overall frame height: 128”
    • State of Florida approval
    • Miami Dade approval (pending)
    • Full Dry Glazed System
    • Medium (full/non-impact) and narrow stile (non-impact) design
    • Standard 1-3/4: muntins, 4” optional. Optional additional mntin bar (packages 113”+ height)
    • Compliance with NFPA 101 life safety code for single point unlocking per active panel.
    • 10” bottom rails
Technical specification
  • Unique ref.Resilience-R128-Single-Slide
  • TypeObject (single object)
  • Date of publishing2020-06-03
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Sliding Doors

Region availability

North America
Canada
Mexico
Puerto Rico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit