This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ASSA ABLOY SL500 Forced Entry Resistant - Narrow Stile - Single Slide

Unique ref.: SL500-Forced-Entry-Narrow-Single-Slide
Brand: ASSA ABLOY Entrance Systems
Product family: Sliding
Product group: Hurricane Resistant
Date of publishing: 2020-08-03
Edition number: 1
Type: Object (single object)
Download (1)

The ASSA ABLOY SL500 Forced Entry Resistant automatic sliding door provides an array of features that help secure your place of business against outside forces. Equipped with full impact glass to stay in place along  with a Forced Entry Resistance rating of Grade 25 and availability  in overall frame widths of up to 16’ for bi-parts, 9’ for single slides and overall frame heights of 104”,  the ASSA ABLOY SL500 Forced Entry Resistant sliding door is the perfect choice for locations where a high level of protection and durability is needed


Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

  • Max overall frame width: 16’ bi-part, 9’ single slide
  • Max overall frame height: 104”
  • Full impact dry glazed system
  • Narrow stile design
  • On-site glass replacement
  • Full break out or fixed sidelite configurations
  • Standard 1- 3/4" muntin bars (4" optional) 
  • ASTM F842-17 Grade 25 Forced Entry Resistance Rating
  • Replaceable track
  • 9/16" glass


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L4133
Uniclass 1.4 Description: Sliding
Uniclass 2.0 Code: SS-25-30-20-77
Uniclass 2.0 Description: Sliding Doorset Systems
NBS Reference Code: 25-30-20-77
NBS Reference Description: Sliding Doorset Systems
CSI MasterFormat 2014 Code: 08 42 29.23
CSI MasterFormat 2014 Title: Sliding Automatic Entrances
This product is available in:
North America
  • Canada
  • Mexico
  • Puerto Rico
  • United States

BIMobject®