This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ASSA ABLOY SW60

Unique ref.: sw-60
Brand: ASSA ABLOY Entrance Systems
Product family: Swing
Product group: Surface Mount
Date of publishing: 2020-09-29
Edition number: 1
Type: Object (single object)
Download (1)

The ASSA ABLOY SW60 is the newest innovation in door technology. The SW60 is aesthetically appealing with a sleek design and ability to fit in spaces with limited overhead space. With its slim profile, app compatibility and quick install time, the SW60 offers tremendous functionality and flexibility when it comes to converting existing manual doors to automatic. The SW60 boasts impressive features such as free swing, push & go and ratchet function. The operator can be integrated with electric strikes, door mounted presence sensors (approach side only) or touchless activation units. This operator is the perfect choice for indoor applications for single doors such as restrooms, offices, senior care or public buildings. 

  • Low profile appearance: 1-7/8” high by 2 3/8” deep
  • 39.5” Header
  • Max weight: 200lbs
  • Max width: 48”
  • Non-handed
  • Interior doors / single applications
  • ANSI compliance: A156.19
  • Push or pull application
  • Clear or dark bronze anodized finish
  • Electric strike integration
  • Integration with door mounted presence devices for safety (approach side only)
  • Touchless wave plate compatibility
  • Time delay cancellation, door parking, ratchet function
  • Quick install, no electrician required
  • Mobile app compatibility (ASSA ABLOY Swing Door Manager)


Material main:
Material secondary:
Designed in: United States
Manufactured in:

BIMobject Category: Doors - Swing Doors

BIMobject®