Publish your products
Swing Door Operator ASSA ABLOY SW100
Swing Door Operator ASSA ABLOY SW100

    Swing Door Operator ASSA ABLOY SW100

    The ASSA ABLOY SW100 is ideal for a wide range of environments and applications. The electro-mechanical operator is extremely quiet, flexible and innovative with unique features not found in other low energy operators including: stack pressure compensation, lock circuit retry, electronic dampening, battery convenience mode, test of safety sensors, power assist, obstruction control, and low power consumption.

    Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

    Specification
    • ANSI compliance: ANSI A156.19.
      Door weight: up to 200 lbs per operator.
      Available in push or pull application.
      Electric strike integration.
      Integration with door mounted presence devices for safety.
      Stack pressure compensation.
      Intelligent trajectory control.
      Extended Closing Torque (ECT).

    Technical specification
    • Unique ref.SW100_SM
    • TypeObject (single object)
    • Date of publishing2017-08-29
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryDoors - Openers
    • IFC classificationDoor
    • UNSPSC nameSwing door
    • UNSPSC code30171511
    • CSI MasterFormat 2014 Code08 71 13
    • CSI MasterFormat 2014 TitleAutomatic Door Operators

    Region availability

    North America
    Canada
    Mexico
    Puerto Rico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit