Publish your products
Escape door
Escape door
    Archived

    Escape door

    ASSA ABLOY Spain solution for RF Doors with panic exit bar, which ensures the exit as an emergency route. The door closer allows for the door to be kept locked when not in use.

    The handle-cylinder set will only allow for the opening of the door in the opposite side under specific circumstances.
    • Panic exit rim sliding device with one lateral locking point, TESA's TOP series, Standard: EN 1125
    • Patented security system, TESA's TX80, Standard: EN 1303
    • Handle with keyhole for panic exit rim devices, TESA's SENA series, AISI 316 quality, Use Category: 3, Standard: EN1906
    • ASSA ABLOY Cam-Motion® DC 500 door closer and guide, Standard: EN1154, DDA/CEN PR 15894, EN 15804 (EPD-ASA-20130275-IBC1-EN)
    Typical markets: For all kinds of buildings, particularly Hospitals, Hotels, Offices and Institutional Buildings

    For more information, please contact us: http://http://www.assaabloy.es/en/local/assaabloyes/specification-bim
    Technical specification
    • Unique ref.EB1-MT-F-1-ES02
    • Product familyInterior/Exterior Door Solutions
    • Product groupSingle-Steel-Self Closing-Panic Device
    • TypeAssembly (multiple objects)
    • Date of publishing2016-10-26
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryStainless steel
    Classification
    • BIMobject CategoryDoors - Door sets
    • IFC classificationDoor
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit