Publish your products
Neolysis LS (2–3 g/l) Electrolysis + UV for pool

Neolysis LS (2–3 g/l) Electrolysis + UV for pool

Neolysis LS (1.5-2 g/L) • UV for public pools.

Neolysis, AstralPool's most advanced treatment: • Sustainability • Disinfection • Innovation • Health.

Advantages:

• Maximum water quality.

• Double disinfection: UV • Electrolysis.

Features:

• Two options: Low salinity 2-3 g/L (Neo LS) and Standard Salt 6 g/L (Neo S).

• Maximum chloramine reduction capacity (UV LP • Electrolysis).

• Self-cleaning electrodes 12,000 - 15,000 hours (Neo LS and Neo S).

• UV LP HO lamp (13,000 hours).

• Patented process.

• To control more than one unit for the same pool, external AP PR-200 or Smart Control is required.

Control and the multiple control Kit TRI (code 70338).

Technical specification
  • Unique ref.neolysis_ls_uv_public_swimming-pool
  • Product familySwimming Pool
  • Product groupNeolysis
  • TypeObject (single object)
  • Date of publishing2024-01-05
  • Edition number1
Classification
  • BIMobject CategorySports & Recreation - Swimming Pool

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Curaçao
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Dominica
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominican Republic
Egypt
Northern Mariana Islands
France
Indonesia
El Salvador
Equatorial Guinea
Palau
Germany
Iraq
Greenland
Eritrea
Papua New Guinea
Gibraltar
Israel
Grenada
Eswatini
Pitcairn Islands
Greece
Japan
Guadeloupe
Ethiopia
Samoa
Guernsey
Jordan
Guatemala
Gabon
Solomon Islands
Hungary
Kazakhstan
Haiti
Ghana
Timor-Leste
Iceland
Kuwait
Honduras
Guinea
Tokelau
Ireland
Kyrgyzstan
Jamaica
Guinea-Bissau
Tonga
Isle of Man
Laos
Martinique
Kenya
Tuvalu
Italy
Lebanon
Mexico
Lesotho
United States Minor Outlying Islands
Jersey
Macau
Montserrat
Liberia
Vanuatu
Latvia
Malaysia
Nicaragua
Libya
Wallis and Futuna
Liechtenstein
Maldives
Panama
Madagascar
Lithuania
Mongolia
Puerto Rico
Malawi
Luxembourg
Myanmar (Burma)
Saint Kitts and Nevis
Mali
Malta
Nepal
Saint Lucia
Mauritania
Moldova
North Korea
Saint Pierre and Miquelon
Mauritius
Monaco
Oman
Saint Vincent and the Grenadines
Mayotte
Montenegro
Pakistan
Saint-Barthélemy
Morocco
Netherlands
Palestine
Sint Maarten
Mozambique
North Macedonia
Philippines
The Bahamas
Namibia
Norway
Qatar
Trinidad and Tobago
Niger
Poland
Saudi Arabia
Turks and Caicos Islands
Nigeria
Portugal
Singapore
U.S. Virgin Islands
Republic of the Congo
Romania
South Korea
United States
Reunion
Russia
Sri Lanka
Rwanda
San Marino
Taiwan
Saint Helena
Serbia
Tajikistan
São Tomé and Príncipe
Slovakia
Thailand
Senegal
Slovenia
Türkiye
Seychelles
Spain
Turkmenistan
Sierra Leone
Svalbard and Jan Mayen
United Arab Emirates
Somalia
Sweden
Uzbekistan
South Africa
Switzerland
Vietnam
South Sudan
Ukraine
Yemen
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit