Publish your products
Pendent Mount Speakers
AtlasIED

Pendent Mount Speakers

Pendent Mount Speakers are engineered specifically for applications where predictable audio coverage is required in high or open-ceiling spaces such as airports, railway stations, malls, or commercial floors.

The following options are available for download:

4" 2-way Pendent Mount Speaker with 16-Watt 70.7V Transformer - Black. PM4FA-B

4" 2-way Pendent Mount Speaker with 16-Watt 70.7V Transformer - White. PM4FA-WH

8" 2-way High Output Pendent Speaker with 60-Watt 70V Transformer - Black. PM8CX-B

8" 2-way High Output Pendent Speaker with 60-Watt 70V Transformer - White. PM8CX-WH

8" 2-way Pendent Mount Speaker with 60-Watt 70.7V Transformer - Black. PM8FA-B

8" 2-way Pendent Mount Speaker with 60-Watt 70.7V Transformer. PM8FA-WH

8" 2-way High Efficiency Pendent Speaker with 8-Watt 70V Transformer - Black. PM8GD-B

8" 2-way High Efficiency Pendent Speaker with 8-Watt 70V Transformer - White. PM8GD-WH

8" Pendent Mount Subwoofer with 60-Watt 70.7V Transformer - Black. PM8SUB-B

8" Pendent Mount Subwoofer with 60-Watt 70.7V Transformer - White. PM8SUB-WH

8” Pendent Mount PoE Dante Speaker System - Black. DA-PM8GD-B

8” Pendent Mount PoE+ IP Speaker System - Black. IP-PM8GD-B


Specification
  • PM Series LOUDSPEAKERS | PM8SUB-WH

    PM Series LOUDSPEAKERS | PM8SUB-B

    Pendant Mount Speaker Series | PM8GD-B

    Pendant Mount Speaker Series | PM8FA-WH

    Pendant Mount Speaker Series | PM8FA-B

    Pendant Mount Speaker System | PM8CX-WH

    Pendant Mount Speaker System | PM8CX-B

    Pendant Mount Speaker System | PM4FA-WH

    Pendant Mount Speaker System | PM4FA-B

Technical specification
  • Unique ref.pendent-mount-speakers
  • Product familySpeaker
  • Product groupPendant Mount Speaker
  • TypeObject (single object)
  • Date of publishing2025-07-01
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Audio

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States