Publish your products
August Home Smart Lock with Connect Wi-Fi Bridge
August Home Smart Lock with Connect Wi-Fi Bridge
August Home Smart Lock with Connect Wi-Fi Bridge
August Home Smart Lock with Connect Wi-Fi Bridge
August Home Smart Lock with Connect Wi-Fi Bridge
    Archived

    August Home Smart Lock with Connect Wi-Fi Bridge

    Lock and unlock your door, grant keyless access and keep track of who comes and goes, all from the August app, from anywhere.

    August Connect Wi-Fi Bridge included so you get voice integration and remote access right out of the box.

    Keep your existing lock and keys. Simply attaches to your existing deadbolt on the inside of your door. Install in under 10 minutes with just a screwdriver.

    Only August has Door Sense, a sensor that tells you if your door is securely closed or left opened.

    Unlocks automatically as you arrive. Never fumble for keys, shopping, bags or kids when unlocking the door again. Auto Lock can be timed to lock as the door closes.

    Requires 4 AA Batteries, included in box for initial install & use.

    As Featured on Amazon.com

    #August #SmartLock #AugustSmartLock #AugustConnectWiFiBridge

    Specification
    • Technical Details

      Part Number: AUG-SL04-C03-N04
      Item Weight: 1.8 pounds
      Product Dimensions: 2.6 x 1.6 x 4.8 inches
      Item model number: AUG-SL04-C03-N04
      Batteries: 4 AA batteries required (included)
      Color: Satin Nickel
      Style: August Smart Lock + Connect
      Finish: Satin
      Shape: Oval
      Power Source: Battery Powered
      Installation Method: Retrofit Deadbolt Lock
      Item Package Quantity: 1
      Included Components: August Smart Lock, DoorSense Sensor, August Connect Wi-Fi Bridge, 4 AA Batteries, Lock Adapter and Mounting Hardware
      Batteries Included? Yes
      Batteries Required? Yes
      Battery Cell Type: Alkaline

    Technical specification
    • Unique ref.August-Home-Smart-Lock-with-Connect-Wi-Fi-Bridge
    • Product familyDoor Lock
    • Product groupSmart Lock
    • TypeDocumentation (info)
    • Date of publishing2019-03-26
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryDoors - Accessories
    • UNSPSC nameLocks and security hardware and accessories
    • UNSPSC code461715
    • CSI MasterFormat 2014 Code08 74 00
    • CSI MasterFormat 2014 TitleAccess Control Hardware
    • OmniClass Number23-17 11 11 25
    • OmniClass TitleDoor Accessories
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit