Publish your products
Movare™ Movable Double Glazed Glass Partitions
Movare™ Movable Double Glazed Glass Partitions
Movare™ Movable Double Glazed Glass Partitions
Movare™ Movable Double Glazed Glass Partitions
Movare™ Movable Double Glazed Glass Partitions
Movare™ Movable Double Glazed Glass Partitions

    Movare™ Movable Double Glazed Glass Partitions

    The Movare™ Movable Double Glazed Partition System delivers premium features which include acoustic performance and semi-automatic operation. The system has been laboratory tested acoustically rated. They are ideal suited for hotels and conference centers, corporate offices, hospitals, schools, colleges, universities, churches, and sports and leisure facilities. The system also offers expanding wall jamb manual or automatic, 4″ panel thickness, integral blinds – manual or remote control operation, light weight for acoustic value achieved and no internal door fixings.

    The Movare™ Movable Double Glazed Partition System provides temporary acoustic rated walls to any dynamic space. The STC wall rating of 49 R/dB instantly delivers acoustic performance to areas which require it the most. The 4” thick panel provides the option of integral blinds, which allow privacy between the temporarily created meeting space and surrounding areas. The system is ideal for hotels and conference centers, corporate offices, hospitals, schools, colleges, universities, churches, and sports and leisure facilities. When the Movare™ Movable Double Glazed Partition System is not in use, it may be parked in various customizable configurations that allow it to disappear from view.

    The extruded 4” aluminum track may be configured to park center, side or parallel stacked at one or both ends, with single point, twin point and heavy duty roller options; and may be of standard or custom RAL color. Clear tempered glazing is the installed standard glazing. Pivot doors and full height pass doors are available as well as allowing either end panel to be a free swing pivot access door.

    Specification
      • Glazing Panel Width: 9′ 3/4″ min. – 49″ max.
      • Glazing Panel Height: Full height up to 157″
      • Glazing Available: 1/4″ Clear Tempered or Clear Laminated
      • Track System: Center or End Fold
      • Roller Options: Single point, Twin Point & Heavy Duty
      • Parking Options: Single or Twin tracks with offset parking, Single or Twin Point parking
      • Standard Frame Finishes Available: Polyester powder coated finish (RAL color choices)
      • Acoustic Performance: up to 49 R/dB
      • Flame Spread: Class O Surface
    Technical specification
    • Unique ref.avanti-movare-movable-double-glazed-glass-partitions
    • Product familyPartition Systems
    • Product groupMovable Walls
    • TypeObject (single object)
    • Date of publishing2018-12-16
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inUnited States
    Classification
    • BIMobject CategoryWalls - Folding Walls
    • Uniclass 2015 CodeSs_25_10_30
    • Uniclass 2015 DescriptionFramed partition systems
    • CSI MasterFormat 2014 Code10 22 19
    • CSI MasterFormat 2014 TitleDemountable Partitions
    • OmniClass Number23-15 11 13
    • OmniClass TitleDemountable Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit