Publish your products
Polaris™ Auto Magnetic Slider
Polaris™ Auto Magnetic Slider
Polaris™ Auto Magnetic Slider
Polaris™ Auto Magnetic Slider
Polaris™ Auto Magnetic Slider
Polaris™ Auto Magnetic Slider
Polaris™ Auto Magnetic Slider
Polaris™ Auto Magnetic Slider

    Polaris™ Auto Magnetic Slider

    The Polaris™ Auto Magnetic Sliding System offers the newest innovation in modern interior office entryway design. This system is at the cutting edge of precision, technology, design and beauty. Motion sensors, minimal maintenance, ceiling, glass and soffit face mount and fixed panel integration within one track are the featured available options for this system. Available accessories include: automatic lock, remote control, touch-less switch, push button, keypad access control and infrared sensors. Installation is as easy as ‘plug and play.

    The system accommodates tempered, laminated, low iron and LCD glazing, and may also be of a straight, angled or curved configuration. LCD, pivot, sliding and hinged doors may be installed. Wood and glass doors (single glazed and double glazed) are all compatible within the automatic sliding system. The fittings may be of a brushed finish, standard RAL color or a custom RAL color, standard frame finishes include: polyester powder coated finish (RAL), brushed finish, stainless steel finish and custom finishes are also available. The Polaris™ Auto Magnetic Sliding System is compatible with Solare™ Frameless, Elite™ Freestanding & Lunar™ LCD Privacy Smart Glass.

    Specification
      • Peripherals : Motion Sensors, Keypads, Push Buttons, Remote Control
      • Accessories & Functions: Automatic Lock, Remote Control, Touch-Less Switch, Push Button, Keypad, Access Control,Infrared Sensor
      • Maximum Glazing Panel Height:10′-0″
      • Maximum Glazing Panel Width:60″
      • Glazing Available: 3/8″, 7/16″, 1/2″, 9/16″, 3/4″
      • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
      • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available
    Technical specification
    • Unique ref.avanti-polaris-auto-magnetic-slider
    • Product familySliding Doors
    • Product groupAutomatic Doors
    • TypeObject (single object)
    • Date of publishing2018-12-16
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryAluminium
    • Designed inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding
    • IFC classificationDoor
    • UNSPSC nameGlass doors
    • UNSPSC code30171501
    • Uniclass 2015 CodePr_30_59_24_80
    • Uniclass 2015 DescriptionSliding door and partition sets
    • CSI MasterFormat 2014 Code08 32 13
    • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors
    • OmniClass Number23-17 11 23 13
    • OmniClass TitleSliding All Glass Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit