Avonite Surfaces®
The Avonite Surfaces® Acrylic Solid Surface portfolio includes a variety of designs and colors to fit every project. It can be used in vertical or horizontal applications, can be applied in straight or curved lines, and is thermoformable into a myriad of shapes.
Avonite Surfaces® sets the NEW STANDARD in the INDUSTRY by offering a WIDE range of acrylic solid surface sheets, in the WIDEST range of available standard widths and thicknesses. Ultimate flexibility for our Customers!
Our manufacturing process allows our customers to order the perfect size for their project. RIGHT SIZE™, the MTS programs and our CUSTOM program simply eliminate waste, cut costs, and saves hours, upon hours, in fabrication and installation time. Avonite Surfaces® offers widths up to 60 in., lengths up to 204 in. and thickness offered from 3 mm up to 19 mm.
Avonite Surfaces® Acrylic Solid Surface Features & Benefits:
-
Broad palette of colors, patterns and designs
-
Thermoformable for curved and custom applications
-
Non-porous surface
-
Easy to clean
-
Stain resistant
-
NSF Certified Food Zone Safe
-
Bacteria- and chemical-resistant
-
Repairable surface
-
Inconspicuous seams
-
Veined patterns available
-
From whites and beiges to bold colors, from solid to large chip-filled, from monochromatic to multi-colored, the only limit is your imagination!
Also see our STUDIO Collection®, a brand of Aristech Surfaces, products are aesthetically pleasing and statement-making design resins to visually inspire. STUDIO Collection® offers translucent, luminous colors for architectural and design applications.
8901