Publish your products
AXOR Starck Nature shower column with overhead shower 240 1jet without hand shower
AXOR Starck Nature shower column with overhead shower 240 1jet without hand shower
    AXOR

    AXOR Starck Nature shower column with overhead shower 240 1jet without hand shower

    AXOR Starck Nature shower column with overhead shower 240 1jet without hand shower
    Specification
    • Surfaces: - 12671670 Matt Black - 12671340 Brushed Black Chrome - 12671800 Stainless Steel Optic - 12671990 Polished Gold Optic - 12671140 Brushed Bronze - 12671950 Brushed Brass - 12671250 Brushed Gold Optic - 12671300 Polished Red Gold - 12671310 Brushed Red Gold - 12671820 Brushed Nickel - 12671330 Polished Black Chrome Specification: • consists of: shower column, overhead shower, shower mixer, shower hose • shower head size: 240 mm • overhead shower AXOR Starck • spray type: PowderRain • maximum flow rate at 1 bar: 6,2 l/min • maximum flow rate at 3 bar: 12,2 l/min • min. operating pressure: 1 bar • max. operating pressure: 10 bar • suitable for continuous flow water heaters • installation: wall-mounted • connection dimension: DN15 • installation type: exposed installation • non-return valve • 1 function • easy drainage system by removing the check valves to empty the product
    Technical specification
    • Unique ref.12671XXX
    • Product familyAXOR Starck
    • Product groupShower columns
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)2151
    • Width (mm)236
    • Depth (mm)600
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)16.5
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011613
    • ETIM NameShower column/panel
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City