Publish your products
AXOR Starck Overhead shower 180 1jet 2.5 GPM PowderRain
AXOR Starck Overhead shower 180 1jet 2.5 GPM PowderRain
    AXOR

    AXOR Starck Overhead shower 180 1jet 2.5 GPM PowderRain

    AXOR Starck Overhead shower 180 1jet 2.5 GPM PowderRain
    Specification
    • Surfaces: - 28615251 Brushed Gold Optic - 28615341 Brushed Black Chrome - 28615001 Chrome - 28615821 Brushed Nickel Specification: • shower head size: 180 mm • spray type: PowderRain • ball-joint: overhead shower angle adjustable • material spray disc: metal • fully finished matching spray face • maximum flow rate at 3 bar: 9,5 l/min • installation: ceiling or wall • connection thread G ½ • suitable for continous flow water heaters
    Technical specification
    • Unique ref.28615USA
    • Product familyAXOR Starck
    • Product groupOverhead showers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)3
    • Width (mm)7
    • Depth (mm)7
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States