Surfaces:
- 35297251 Brushed Gold Optic
- 35297341 Brushed Black Chrome
- 35297001 Chrome
- 35297821 Brushed Nickel
Specification:
• consists of: overhead shower, ceiling connector, green diverter
• shower head size: 250 mm
• spray type: PowderRain, Intense PowderRain
• adjustment with shift on thermostat
• dynamic spray nozzles move out while using
• material spray disc: metal
• brass ceilling connector
• ceiling connection length: 100 mm
• maximum flow rate at 3 bar: 9,5 l/min
• overhead shower removable for cleaning
• ServiceCard with sieve can be removed without tools for cleaning porpose
• installation: ceiling
• connection dimension: DN15
• suitable for continous flow water heaters