Publish your products
AXOR ShowerSolutions Overhead shower 250 2jet 2.5 GPM ceiling
AXOR ShowerSolutions Overhead shower 250 2jet 2.5 GPM ceiling
    AXOR

    AXOR ShowerSolutions Overhead shower 250 2jet 2.5 GPM ceiling

    AXOR ShowerSolutions Overhead shower 250 2jet 2.5 GPM ceiling
    Specification
    • Surfaces: - 35298001 Chrome - 35298821 Brushed Nickel - 35298341 Brushed Black Chrome - 35298251 Brushed Gold Optic Specification: • consists of: overhead shower, green diverter • shower head size: 250 mm • spray type: PowderRain, Intense PowderRain • adjustment with shift on thermostat • dynamic spray nozzles move out while using • material spray disc: metal • maximum flow rate at 3 bar: 9,5 l/min • overhead shower removable for cleaning • ServiceCard with sieve can be removed without tools for cleaning porpose • installation: flush with the ceiling • connection thread G ½ • suitable for continous flow water heaters
    Technical specification
    • Unique ref.35298USA
    • Product familyAXOR ShowerSolutions
    • Product groupOverhead showers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)71
    • Width (mm)250
    • Depth (mm)250
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4.7
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit