Publish your products
39750USA  AXOR ShowerSphere Overhead shower 370 1jet 1.75 GPM with shower arm
39750USA  AXOR ShowerSphere Overhead shower 370 1jet 1.75 GPM with shower arm
    AXOR

    39750USA AXOR ShowerSphere Overhead shower 370 1jet 1.75 GPM with shower arm

    AXOR ShowerSphere Overhead shower 370 1jet 1.75 GPM with shower arm

    Specification
    • Surfaces:

      - 39767000 Chrome

      - 39767140 Brushed Bronze

      - 39767250 Brushed Gold Optic

      - 39767300 Polished Red Gold

      - 39767310 Brushed Red Gold

      - 39767330 Polished Black Chrome

      - 39767340 Brushed Black Chrome

      -39767800 Stainless Steel Optic

      - 39767820 Brushed Nickel

      - 39767830 Polished Nickel

      - 39767950 Brushed Brass

      - 39767990 Polished Gold Optic

      Specification:

      • consists of: overhead shower, shower arm
      • shower head size: 370 x 220 mm
      • spray type: Rain
      • FlexPower: nozzles automatically adjust to water pressure by opening and closing
      • QuickClean+: avoid limescale deposits thanks to the elasticity of the nozzles
      • maximum flow rate at 3 bar: 6,6 l/min
      • projection: 391 mm
      • material spray disc: metal
      • overhead shower removable for cleaning
      • metal shower arm
      • installation: wall
      • connection thread: NPT ½
      • suitable for continous flow water heaters

    Technical specification
    • Unique ref.39750USA
    • Product familyOverhead showers
    • Product groupAXOR ShowerSphere
    • TypeObject (single object)
    • Date of publishing2025-03-19
    • Edition number1
    • Height (inches)100
    • Width (inches)370
    • Depth (inches)502
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)4.85
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Canada
    United States