Publish your products
42521USA AXOR Drain Finish set shower drain 800
42521USA AXOR Drain Finish set shower drain 800
    AXOR

    42521USA AXOR Drain Finish set shower drain 800

    AXOR Drain Finish set shower drain 800
    Specification
    • Surfaces:

      - 42521001 Chrome

      - 42521141 Brushed Bronze

      - 42521251 Brushed Gold Optic

      - 42521341 Brushed Black Chrome

      - 42521671 Matt Black

      - 42521701 Matt White

      - 42521801 Brushed Stainless Steel 

      -  42521821 Brushed Nickel

      - 42521831 Polished Nickel

      - 42521951 Brushed Brass

      - 42521991 Polished Gold Optic

      Specification:

      • consists of: design grate, installation set
      • mounting type: free in the floor
      • easy to clean surface
      • tile thickness: up to 18 mm
      • suitable for any type of tile
      • up to 53 l/min drainage capacity
      • where to use: new construction, renovation
      • grate removal tool allows easy removal of the finish set
      • no visible silicone joint
      • with integrated slope
      • grate material: Stainless Steel 304 (1.4301)
      • suitable for primary drainage
      • suitable for clamp drain or no hub sleeve installation (parts need to be ordered separately)
    Technical specification
    • Unique ref.42521USA
    • Product familyFinish set shower drains
    • Product groupAXOR Drain
    • TypeObject (single object)
    • Date of publishing2025-01-21
    • Edition number1
    • Height (inches)2.5
    • Width (inches)2.83
    • Depth (inches)31.5
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)5.39
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationPipe Fitting
    • ETIM CodeEC011720
    • ETIM NameShower drain
    • UNSPSC namePlumbing adapters
    • UNSPSC code40141719
    • Uniclass 2015 CodePr_65_52_25
    • Uniclass 2015 DescriptionDrainage traps and accessories
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitleSanitary Drains
    • OmniClass Number23-31 17 29
    • OmniClass TitleShower Drains
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States