Publish your products
42527USA AXOR Drain Finish set shower drain 900 for wall mounting
42527USA AXOR Drain Finish set shower drain 900 for wall mounting
42527USA AXOR Drain Finish set shower drain 900 for wall mounting
    AXOR

    42527USA AXOR Drain Finish set shower drain 900 for wall mounting

    AXOR Drain Finish set shower drain 900 for wall mounting
    Specification
    • Surfaces:

      - 42527001 Chrome

      - 42527141 Brushed Bronze

      - 42527251 Brushed Gold Optic

      - 42527341  Brushed Black Chrom

      - 42527671 Matt Black

      - 42527701 Matt White

      - 42527801 Brushed Stainless Steel

      - 42527821 Brushed Nickel

      - 42527831 Polished Nickel

      - 42527951 Brushed Brass

      - 42527991 Polished Gold Optic

      Specification:

      • consists of: design grate, installation set, wall installation flange
      • mounting type: wall-mounted
      • easy to clean surface
      • tile thickness: up to 18 mm
      • suitable for any type of tile
      • up to 53 l/min drainage capacity
      • where to use: new construction, renovation
      • grate removal tool allows easy removal of the finish set
      • no visible silicone joint
      • with integrated slope
      • grate material: Stainless Steel 304 (1.4301)
      • suitable for primary drainage
      • suitable for clamp drain or no hub sleeve installation (parts need to be ordered separately)
    Technical specification
    • Unique ref.42527USA
    • Product familyFinish set shower drains
    • Product groupAXOR Drain
    • TypeObject (single object)
    • Date of publishing2025-01-21
    • Edition number1
    • Height (inches)2.5
    • Width (inches)3.11
    • Depth (inches)35.43
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)5.39
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationPipe Fitting
    • ETIM CodeEC011720
    • ETIM NameShower drain
    • UNSPSC namePlumbing adapters
    • UNSPSC code40141719
    • Uniclass 2015 CodePr_65_52_25
    • Uniclass 2015 DescriptionDrainage traps and accessories
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitleSanitary Drains
    • OmniClass Number23-31 17 29
    • OmniClass TitleShower Drains
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States