Publish your products
AXOR Universal Rectangular Towel holder
AXOR Universal Rectangular Towel holder
    AXOR

    AXOR Universal Rectangular Towel holder

    AXOR Universal Rectangular Towel holder
    Specification
    • Surfaces: - 42626007 Chrome - 42626347 Brushed Black Chrome - 42626677 Matt Black - 42626997 Polished Gold Optic Specification: • wall-mounted • material: metal • fixed • length: 354 mm • with mounting material • concealed fastening • drilling distance: 35 mm • diameter drill hole: 6 mm
    Technical specification
    • Unique ref.42626CHN
    • Product familyAXOR Universal Rectangular
    • Product groupTowel holder
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)55
    • Width (mm)55
    • Depth (mm)354
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.3
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • ETIM CodeEC010551
    • ETIM NameTowel holder
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76_90
    • Uniclass 2015 DescriptionTowel rails
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 25 25
    • OmniClass TitleTowel Bars
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Asia
    China