Publish your products
AXOR Universal Circular Wall mirror
AXOR Universal Circular Wall mirror
    AXOR

    AXOR Universal Circular Wall mirror

    AXOR Universal Circular Wall mirror
    Specification
    • Surfaces: - 42848007 Chrome - 42848677 Matt Black - 42848707 Matt White Specification: • wall-mounted • material: mirror glass • material frame: metal • with mounting material • concealed fastening • drilling distance: 260 mm • diameter drill hole: 6 mm
    Technical specification
    • Unique ref.42848CHN
    • Product familyAXOR Universal Circular
    • Product groupMirrors
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)600
    • Width (mm)600
    • Depth (mm)30
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)5.6
    Classification
    • BIMobject CategorySanitary - Mirrors
    • IFC classificationFurnishing Element
    • ETIM CodeEC010550
    • ETIM NameMirror
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code08 83 00
    • CSI MasterFormat 2014 TitleMirrors
    • OmniClass Number23-21 37 13 15
    • OmniClass TitleMirrors
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Asia
    China