Publish your products
48130USA AXOR One 3-hole basin mixer for concealed installation wall-mounted with spout 160 mm, cross handles and escutcheons
AXOR

48130USA AXOR One 3-hole basin mixer for concealed installation wall-mounted with spout 160 mm, cross handles and escutcheons

AXOR One 3-hole basin mixer for concealed installation wall-mounted with spout 160 mm, cross handles and escutcheons
Specification
  • Surfaces:

    - 48130001 Chrome

    - 48130141 Brushed Bronze

    - 48130251 Brushed Gold Optic

    - 48130331 Polished Black Chrome

    - 48130341 Brushed Black Chrome

    - 48130671 Matt Black

    - 48130821 Brushed Nickel

    - 48130831 Polished Nickel

    - 48130951 Brushed Brass

    - 48130991 Polished Gold Optic

    Specification:

    • consists of: 3-hole basin mixer for concealed installation wall-mounted, waste set

    • handle variant: cross handle

    • spray type: normal spray

    • ceramic valves hot/cold 90°

    • suitable for continuous flow water heaters

    • non-closing waste set

    • connection type: basic set

    • connection dimension: DN15

Technical specification
  • Unique ref.48130USA
  • Product familyBasin mixer
  • Product groupAXOR One
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
  • Height (inches)68
  • Width (inches)268
  • Depth (inches)170
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Lbs)3.26
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationValve
  • ETIM CodeEC011328
  • ETIM NameWashbasin mixing tap
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit