Publish your products
48723USA AXOR One Thermostatic module for concealed installation for 3 functions with lever handle
48723USA AXOR One Thermostatic module for concealed installation for 3 functions with lever handle
    AXOR

    48723USA AXOR One Thermostatic module for concealed installation for 3 functions with lever handle

    AXOR One Thermostatic module for concealed installation for 3 functions with lever handle
    Specification
    • Surfaces:

      - 48723001 Chrome

      - 48723141 Brushed Bronze

      - 48723251 Brushed Gold Optic

      - 48723331 Polished Black Chrome

      - 48723341 Brushed Black Chrome

      - 48723671 Matt Black

      - 48723821 Brushed Nickel

      - 48723831 Polished Nickel

      - 48723951 Brushed Brass

      - 48723991 Polished Gold Optic

      Specification:

      • consists of: shower thermostat, shut-off valve, diverter valve

      • 3 functions

      • simultaneous utilization of 3 functions

      • thermostat cartridge

      • Flow rate left and right: 37,9 l/min

      • min. operating pressure: 1 bar

      • max. operating pressure: 10 bar

      • combination of highflow thermostat with shut-off valve and Quattro diverter valve for controlling 3 consumers

      • Safety stop at 40 °C

      • temperature limitation adjustable

      • connection dimension: DN20

      • connection type: basic set

    Technical specification
    • Unique ref.48723USA
    • Product familyThermostatic module
    • Product groupAXOR One
    • TypeObject (single object)
    • Date of publishing2025-07-10
    • Edition number1
    • Height (inches)354.5
    • Width (inches)121
    • Depth (inches)86
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)5.16
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit