Complete system for waterproofing terraces / balconies under tiles, performed by covering the surfaces with two-component elastoplastic cementitious and protecting the joints with polyurethane sealant in synergy with visco-elastic strips.
PROTECH FLEX
Mono-component, moisture-curing, fast-curing polyurethane sealant, with medium/high
modulus of elasticity, permanently elastic, with high surface hardness, resistance to tearing
and to weathering, paintable. Perfect for the deformable sealing of expansion joints on terraces
and balconies, for filling joints on prefabricated walls and on wood products, steel, aluminium,
copper, plastics, coatings, etc.
PROBAND
Cold applied water-repellent adhesive tape, composed of a layer with visco-elastic butyl rubber
consistency, coated with a polypropylene non-woven fabric, for elastic waterproofing of nonstructural joints in balconies, terraces, etc. Size of the strap: 80 mm x 0.9 mm.
OSMOCEM FLEX
Two-component waterproofing cement, in aqueous dispersion, deformable, plasto-elastic.
Particularly indicated for waterproofing terraces and balconies before the installation of tile or
brick flooring.
ARMAGLASS 160
Anti-cracking reinforcement mesh, made of alkali resistant fibreglass yarn, for the best
distribution of tensions and to avoid shrinkage cracks caused by changes in temperature, due
to lack of planar homogeneity etc. They are available in 3 different types: the 160 g/m² version,
with a 4.0x4.5 mm square mesh, perfect for reinforced screeds. The standard roll is 1.10 m in
height by 50 m in length.
UNIKOLL
Mono-component adhesive, fast gripping and hydrating, based on special cements, free from
harmful additives, adhesion agents starch derivatives selected siliceous and limestone sands,
high pozzolanicity reactive fillers, cellulosic thickeners.
Region availability
| Europe |
|---|
Italy |