Publish your products
PANDORA WALL CCT SWITCH IP44 GO wall lamp

PANDORA WALL CCT SWITCH IP44 GO wall lamp

PANDORA WALL CCT SWITCH IP44 GO wall lamp is a wall lamp from AZzardo that brings a timeless, versatile design to your interior. Finished in gold, it’s an easy match for contemporary palettes and natural materials. Ideal for the staircase or bedroom, it pairs easily with both warm and cool interiors while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specification
  • Dimensions Product length [cm]: 11.5 Product height [cm]: 30 Product width [cm]: 16.5 Materials and colors Accent color: Transparent Dominant color: Gold Accent Material: Acrylic Dominant material: Aluminum Accent Finish: Glossy Leading Finish: Glossy Basic information Type: Wall lamp Energy class: G Protection class: IP44 Maximum power: 11W Light source type: integrated LED Specification Smart App: No Bluetooth Gateway: No CCT: Yes CRI [Ra]: ≥ 90 Motion sensor: No Beam angle: 128° Class of resistance to shock: 1 Number of light sources: 1 Voltage: 230V Control Options: CCT Switch RGB: No Dimming: No Remote control: No Color temperature [K]: 3000 / 4000 Control Type > For All: CCT Switch Lumens [lm]: 690 Adjustment: No Packaging Gross weight [kg]: 4 Net weight [kg]: 3.4 Box width 1 [cm]: 39 Box height 1 [cm]: 21 Box depth 1 [cm]: 26.5
Technical specification
  • Unique ref.AZ6574
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Classification
  • BIMobject CategoryLighting - Wall Mounted