Publish your products
DISC PENDANT 35 BK hanging lamp

DISC PENDANT 35 BK hanging lamp

The DISC PENDANT 35 BK hanging lamp is a modern pendant light that brings a refined, architectural look above a kitchen island. It’s made from aluminum with a matte black finish for a clean, minimalist silhouette. Lighting comes from an integrated LED module with 3000 K, and CRI ≥ 90. Practical details: IP20 protection, 1 light point, and approx. 35 cm wide × min. 60 max. 189 cm high. Great for residential and contract projects where style and efficiency need to work together. Product code: AZ6578.
Specification
  • Materials and colors Ceiling base color: Black Dominant color: Black Power cord color: Black Dominant material: Aluminum Leading Finish: Matte Lampshade color: Black Dimensions Ceiling base width [cm]: 12 Ceiling base height [cm]: 5 Lampshade height [cm]: 4 Product width [cm]: 35 Product height [cm]: min. 60 max. 189 Lampshade width [cm]: 2x 35 Basic information Type: Hanging lamp Energy class: G Protection class: IP20 Light source type: integrated LED Specification Smart App: No Bluetooth Gateway: No CCT: No CRI [Ra]: ≥ 90 Motion sensor: No Class of resistance to shock: 2 Number of light sources: 1 Control options: TRIAC dimmer BT Control Panel: No RGB: No Dimming: Yes Remote control: No Color temperature [K]: 3000 Control Type > For All: TRIAC Dimmer Adjustment: No Packaging Gross weight [kg]: 1.8 Net weight [kg]: 1 Box width 1 [cm]: 42 Box height 1 [cm]: 14 Box depth 1 [cm]: 43
Technical specification
  • Unique ref.AZ6578
  • TypeObject (single object)
  • Date of publishing2026-02-19
  • Edition number1
Related
  • Designed inPoland
  • Manufactured inChina
Classification
  • BIMobject CategoryLighting - Pendants
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit