Publish your products
KRYPTON PENDANT 60 3-STEP CCT hanging lamp

KRYPTON PENDANT 60 3-STEP CCT hanging lamp

KRYPTON PENDANT 60 3-STEP CCT hanging lamp is a pendant from AZzardo that brings a timeless, versatile design to your interior. With its balanced proportions and crisp detailing, it blends effortlessly into contemporary spaces. Ideal for the hotel lobby or hallway, it adds a focused layer of light where you need it while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specification
  • Materials and colors Accent color: Brown Dominant color: Black Leading Finish: Matte Dominant material: Aluminum Ceiling base color: Black Accent Finish: Stone Accent Material: Plaster / PVC Lampshade color: Brown Basic information Type: Hanging lamp Light source type: integrated LED Energy class: G Protection class: IP20 Maximum power: 37W Dimensions Ceiling base width [cm]: 15 Ceiling base height [cm]: 4 Lampshade height [cm]: 4 Product width [cm]: 59.5 Lampshade width [cm]: 59 [5] Product height [cm]: min. 80 max. 150 Specification Number of light sources: 1 Lumens [lm]: 1200 Smart App: No Bluetooth Gateway: No CCT: Yes CRI [Ra]: ≥ 90 Motion sensor: No Class of resistance to shock: 1 Voltage: 230V BT Control Panel: No RGB: No Dimming: No Remote control: No Adjustment: Yes Beam angle: 139° Color temperature [K]: 2930 to 6100 Control options: 3-stage CCT Control Type > For All: 3-stage CCT Packaging Gross weight [kg]: 6 Net weight [kg]: 4.4 Box width 1 [cm]: 68 Box height 1 [cm]: 15.5 Box depth 1 [cm]: 68
Technical specification
  • Unique ref.AZ6664
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Classification
  • BIMobject CategoryLighting - Pendants
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit