Publish your products
Motorized Sliding Shutter - single leaf
Motorized Sliding Shutter - single leaf
Motorized Sliding Shutter - single leaf
Motorized Sliding Shutter - single leaf
    Baier GmbH
    Archived

    Motorized Sliding Shutter - single leaf

    Baier sliding shutters represent the most agreeable form of protection. Against light and adverse weather. In every material, every size, every colour. Design which has a moving effect. They set trends and move with the times. And yet they are timeless. The individual design possibilities will fill you ith inspiration. Our professional planning, manufacture and assembly will give you the required support and security. Design with a whiff of luxury. Comfort which creates a sense of delight. Drive technology developed specially by us and subjected to long-term tests provides optimum convenience and acceptability. Here even environmentally friendly and cost-saving solar energy can be used. In addition to the design, sliding shutters offers perfect shade technology which confidently defies adverse weather conditions and windy sunny days. If desired, they automatically follow the course of the sun – two important arguments when they are used, for example in clinics, industrial buildings, public buildings and sports centres. And, furthermore, you increase protection against undesired intruders. Baier sliding shutter fittings know no limits when it is a question of implementing individual ideas. Whether single-leaf or double-leaf or in telescopic form. No limits in color, size and using different materials. Wood, aluminum slats, aluminium sheets, expanded metals, composite fibre plates and printed glass are only a small selection here.
    Technical specification
    • Unique ref.motorized_sliding_shutter_single_leaf
    • Product familySun Protection
    • Product groupSliding Shutters
    • TypeObject (single object)
    • Date of publishing2016-06-23
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryWood
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationObject
    • UNSPSC nameShutters
    • UNSPSC code30151801
    • Uniclass 2015 CodeSs_25_50_80
    • Uniclass 2015 DescriptionShutter systems
    • CSI MasterFormat 2014 Code10 71 13.13
    • CSI MasterFormat 2014 TitleExterior Shutters
    • OmniClass Number23-17 21 11 13 15
    • OmniClass TitleSliding Exterior Shutters
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows