Unique ref.: | bainultra-010 |
---|---|
Brand: | BainUltra |
Product family: | Therapeutic Whirlpool Baths |
Product group: | Balneo Collection |
Date of publishing: | 2017-05-30 |
Edition number: | 1 |
Type: | Object (single object) |
THE NAME BALNEO® DESCRIBES THE ART OF BATHING, EMBODYING THE RITUALS THAT HELP EASE THE TUMULT OF MODERN LIVING.
This collection features classic and contemporary freestanding designs in both small (60" x 36"), medium (66" x 36") and large (72" x 40") sizes.
Product url: | https://www.bainultra.com/bath-collections/balneo-collection/cella-6636 |
---|---|
Installation instructions: | https://www.bainultra.com/sites/default/files/product_files/BU_OwnersManua... |
COBie Product Data Sheet: | |
Product certification: | https://www.bainultra.com/sites/default/files/product_files/BU_CertifProdu... |
Technical description: | https://www.bainultra.com/sites/default/files/product_files/product_sheet_... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/bainultra/product/bainultra-010
Material main: | |
---|---|
Material secondary: | |
Designed in: | Canada |
Manufactured in: | Canada |
BIMobject Category: | Sanitary - Bath & Spas |
---|---|
UNSPSC name: | Bathtubs |
UNSPSC code: | 30181501 |
Uniclass 1.4 Code: | L7211 |
Uniclass 1.4 Description: | Baths |
Uniclass 2.0 Code: | PR-35-06-08 |
Uniclass 2.0 Description: | Baths |
Uniclass 2015 Code: | Pr_40_20_06_08 |
Uniclass 2015 Description: | Baths |
NBS Reference Code: | 35-06-08 |
NBS Reference Description: | Baths |
CSI MasterFormat 2014 Code: | 22 41 19 |
CSI MasterFormat 2014 Title: | Residential Bathtubs |
OmniClass Number: | 23-25 29 11 11 |
OmniClass Title: | Therapeutic Baths |
BIMobject®