We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Charism 57" x 36" x 23", Therapeutic Bath, Freestanding

Unique ref.: bainultra-030
Brand: BainUltra
Product family: Leisure Whirlpools
Product group: Charism Collection
Date of publishing: 2017-05-30
Edition number: 1
Type: Object (single object)
Download (15)

CHARISM™ HAS BROKEN THE MOLD, TRANSCENDING CONVENTIONAL APPROACHES TO THERAPEUTIC BATHS.

These utterly original styles feature a distinctive touch of color that defines and separates the interior from the exterior of the tub. This rich swath of understated color contrasts with the shell of the bath, imparting a modern, artful appeal.

The inner shell is sleek, free of grab bars or armrests, so the user can seek out naturally comfortable bathing positions. The outer shell, devoid of any accessories, gives these works of art a sculptural feel.

The baths of this collection are ideal for smaller spaces, but also provide plentiful comfort – enough to accommodate two bathers.


Material main:
Material secondary:
Designed in: Canada
Manufactured in: Canada

BIMobject Category: Sanitary - Bath & Spas
UNSPSC name: Bathtubs
UNSPSC code: 30181501
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
Uniclass 2015 Code: Pr_40_20_06_08
Uniclass 2015 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths
CSI MasterFormat 2014 Code: 22 41 19
CSI MasterFormat 2014 Title: Residential Bathtubs
OmniClass Number: 23-25 29 11 11
OmniClass Title: Therapeutic Baths
This product is available in:
North America
  • Canada
  • United States

BIMobject®