Publish your products
S3-4K - Compact Event Master processor
S3-4K - Compact Event Master processor
S3-4K - Compact Event Master processor
S3-4K - Compact Event Master processor
    Barco

    S3-4K - Compact Event Master processor

    Powerful features, easy operation
    S3-4K Jr
    Bringing the same performance and features as the S3-4K, the S3-4K Jr model is ideally suited for applications that do not require the full capacity of the S3-4K. It comes with 8 inputs, 4 outputs, and 2 mixers in the same 3 RU form factor as its bigger S3-4K brother. S3-4K Jr grows with your shows so you can easily upgrade the S3-4K Jr to a fully loaded S3-4K system at any time. Simply purchase and install additional cards into your system.
    Specification
    • Video inputs 12 inputs via 3 input cards (Event Master series cards) Up to 3 x 4K inputs - each input card supports up to 4K@60p 4 x SD/HD/3G SDI (6G ready) 4 x HDMI 1.4a (297 Mpix/sec max) 4 x DisplayPort 1.1 (330 Mpix/sec max) Video outputs 10 outputs via 3 output cards (Event Master series cards) Up to 2x 4K outputs - each output card supports up to 4K@60 p 4 x SD/HD/3G SDI (6G ready) 4x HDMI 1.4a (297 Mpix/sec max) 2 x HDMI 1.4a for Multiviewer (297 Mpix/sec max) Genlock Analog reference input/loop on BNC connectors; bi-level and blackburst at SD and tri-level at HD S3D Sync: 4x input Din connector, 2x output Din connector Program output 4 program outputs configurable as single screens or tiled/blended widescreens Configurable from 4X 2048X1200@60 max to 1 x 4096x2400@60 max Independent edge blending/feathering control for all four sides Scaled Aux outputs User definable from 4 x 2048x1200@60 to 1 x 4K@60 Output color correction Mixers Native resolution background mixer per output screen Independent layer transitions or full Preview/Program transition Flexible layer allocation – 4 mixable or 8 single scalable PIP/key layers assignable to any Program output screen Still stores Up to 100 HD stills available in background, Aux or PIP Layer effects Borders (hard, soft, halo) and drop shadows Color effects Strobe, H&V flip Luma key PIP moves via Keyframes Multiviewer Flexible user-definable layouts Monitor all Inputs and Outputs, including Preview and Aux Two outputs Dedicated hardware same as E2 Event Master Processor Expandability Easily expandable for larger display applications via proprietary links Link units to increase available Inputs and Outputs for larger tiled/blended widescreen applications Expansion via simple linking - up to 4 chassis S3-4K ships with the ability to link 2 chassis for expansion. Linking up to 4 chassis will be available in a future software release. HDCP HDCP compliant Control Event Master screen management software for PC or MAC Ethernet RJ-45, 1000/100/10 Mbps autosense Serviceability Field-Serviceable I/O and processing cards (not hot-swappable) Hot-swappable dual-redundant power supplies Dimensions Height: 13.26 cm (5.22 in) - 3 rack mount units Width: 43.2 cm (17 in) without chassis handles, 48.3 cm (19 in) with chassis handles attached Depth: 54 cm (21.33 in) overall Weight 24 kg / 53 lbs Power Input power: 100-240 VAC 50/60Hz 700W Dual-redundant, hot-swappable power supplies; same as E2 Event Master processor Environmental temperature 0-40° C / 32-104 F Environmental humidity 0-95% non-condensing Warranty 3 years parts and labor Available up to 5 year extended warranty
    Technical specification
    • Unique ref.barco-s34k
    • Product familyPresentation Switchers
    • Product groupS4-4K
    • TypeObject (single object)
    • Date of publishing2017-10-25
    • Edition number1
    • Height (inches)5.22
    • Width (inches)19
    • Depth (inches)21.33
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)52.5
    Classification
    • BIMobject CategoryElectronics - Communication
    • Uniclass 2015 CodeSs_75_10
    • Uniclass 2015 DescriptionCommunications systems
    • OmniClass Number23-37 25 23 13
    • OmniClass TitleMultimedia Broadcasting Equipment

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe