Publish your products
TruePix TP0.9-Q
Barco

TruePix TP0.9-Q

TruePix TP0.9-Q is Barco’s new flagship indoor high-resolution LED platform. The 27.5” inch tiles, with a 16:9 aspect ratio, have a pixel pitch of only 0.9 mm. TruePix is designed for control room, corporate and broadcast visualization applications and supports both environments exposed to ambient light and controlled lighting environments. Truly seamless outcomes TruePix sets a new standard for the LED video wall experience based on decades of experience. The solution brings content to life as intended and ensures predictable, truly seamless outcomes, by combining smart engineering and Infinipix® Gen2, the next generation of Infinipix®. Smooth and efficient operations are guaranteed 24/7, next to full peace of mind. Barco TruePix’ smart engineering introduces a unique mechanical concept for risk-free and precise installations, eliminating visual distortion. This unmatched seamlessness and flatness are achieved through guided module placement and self-leveling mounts. The next generation of Barco’s proprietary Infinipix® processing – Infinipix® Gen2 – guarantees full image integrity at any brightness level, together with superb color accuracy. It flexibly and automatically supports any content need while reducing eye fatigue. Peace of mind at any time Smooth and efficient operations are guaranteed 24/7 through uninterrupted data flows. Users can reduce the carbon footprint by using the EcoPower standby mode. 5 years of dedicated service and support (ensuring a uniform viewing experience) and remote cloud-based video wall management, allow for peace of mind during the entire product lifetime.
Specification
    • 0.9mm pixel pitch
    • 600nit brightness
    • 27.5” tiles in 16:9 aspect ratio
    • Powered by Barco’s InfinipixTM
    • Rec709 correct colors
    • Easy to use, install and maintain
    • Maximized product uptime
    • weight: 8.2kg standard / 8.6kg with redundant PSU
Technical specification
  • Unique ref.TP0-9-Q
  • Product familyLED Displays
  • Product groupTruePix Series
  • TypeObject (single object)
  • Date of publishing2022-09-08
  • Edition number1
  • Height (mm)343.08
  • Width (mm)609.92
  • Depth (mm)71
Links
Related
  • Material mainAluminum
  • Designed inBelgium
  • Manufactured inChina
  • Weight Net (Kg)8.2
Classification
  • BIMobject CategoryElectronics - Visual - TVs
  • IFC classificationElectrical Element
  • UNSPSC nameVisual presenters
  • UNSPSC code45111810
  • Uniclass 2015 CodeFI_60_95
  • Uniclass 2015 DescriptionVisualization
  • CSI MasterFormat 2014 Code10 11 00
  • CSI MasterFormat 2014 TitleVisual Display Units
  • OmniClass Number23-19 25 11 15 15
  • OmniClass TitleVisual Devices

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit