Publish your products
W**AB Series Wall Mount Air Conditioner 11EER, 1.5 to 2.0 Ton - archived March 5 2026 at Bard's Request
Archived

W**AB Series Wall Mount Air Conditioner 11EER, 1.5 to 2.0 Ton - archived March 5 2026 at Bard's Request

Meet the next generation self-contained Bard Wall-Mount energy efficient cooling and heating solution.   11EER Energy efficient, smart engineering, trusted protection, and rugged reliability features.  The Bard design offer maximum indoor comfort at a minimal cost without using valuable indoor floor space or outside ground space.

Balance Climate standard on all models for maximum indoor comfort.  Hydrophilic evaporator coils increase the speed of condensate drainage and helps prevent growth of mold and bacteria.  Natural fiber insulation for a cleaner and healthier environment.  ECM Brushless DC Blower Motor for extreme efficiency and quieter blower options.  Models have been designed to fit the same supply/return foot print as units from the past 50+ years, thus no need to cut new supply/return air openings when replacing existing units.

Optional features allows each user customize unit selections to meet specification installation requirements.   Electric heat options range from no electric heat up to 20kw on some models.  Ventilation options are internal to the unit and allow end users to meet Indoor Air Quality (IAQ) on a room-by-room basis while meeting ASHREA 62.1 ventilation standards with low leakage design.  Active hot gas dehumidification models are available to ensure humidity limiting in the most energy efficient method possible while maintaining occupant comfort. 

Each Bard Wall-Mount unit is the ideal product for versatile applications such as: new construction, modular offices, school modernization, telecommunication structures, portable structures, commercial applications, and any installation requiring minimal installation cost without valuable indoor floor space or outside ground space.

All Bard products comply with ASHREA/IESNA 90.1-2016; SPVU ANSI/ARI 390-2003; ETL ANSI/UL 1995/CAS 22.2 No. 236-05; and are manufactured under ISO 9001:2015 standards.







Balanced Climate

Bard Wall-Mount

Active Hot Gas Dehumidification

Energy Recovery Ventilator

SPVU

62.1

390-2003

ETL

Specification
    • 11.0 EER cooling efficiency
    • 1.5 to 2.0 ton cooling capacity
    • Single and three phase power options
    • Copeland scroll compressor
    • Multi speed indoor blower motor
    • R-410A green refrigerant
    • Balance Climate
    • Natural fiber non-fiberglass insulation
    • Brushless DC blower motor
    • Enclosed condenser fan motor
    • Hydrophilic aluminum finned evaporator coil
    • Right or left access models available
    • Factory installed electric heat
    • Factory installed ventilation options
    • AHRI-390 Certified
    • ETL Listed (US and Canada)
Technical specification
  • Unique ref.bard-w-ab-series-air-conditioner-1-5-2-ton
  • Product familyExterior Wall-Mount
  • Product groupWall Mount Air Conditioner
  • TypeObject (single object)
  • Date of publishing2019-10-18
  • Edition number1
  • Height (inches)74.56
  • Width (inches)33.3
  • Depth (inches)17.12
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)335
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationHeat Exchanger
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeSs_65_80
  • Uniclass 2015 DescriptionAir conditioning systems
  • CSI MasterFormat 2014 Code23 81 19
  • CSI MasterFormat 2014 TitleSelf-Contained Air-Conditioners
  • OmniClass Number23-33 39 17
  • OmniClass TitlePackaged Air Conditioners
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit