Publish your products
Open Cell raster ceiling
Open Cell raster ceiling
Open Cell raster ceiling
Open Cell raster ceiling

    Open Cell raster ceiling

    3.5 out of 5 stars3.5(6 reviews)
    Aluminium suspended raster ceilings are an alternative to other types of suspended ceilings. Raster ceilings, in addition to their unquestionable aesthetic values, are non-flammable and non dripping in case of fire, and they do not interfere with technical installations such as air conditioning, ventilation systems, electrical and telecommunication wirings. Due to the open nature of the raster ceiling, any fire protection system, both signalling and sprinkling can be installed above the suspended ceiling. Suspended raster ceilings are also lightweight and easy to install. Due to these features, suspended raster ceilings are increasingly used in objects such as banks, offices, shopping malls and showrooms, airports and railway stations, etc. Open cell ceiling components are manufactured by BARWA SYSTEM Sp. z o.o., with high quality pre-finished aluminium sheet with a thickness from 0.43 to 0.6 mm. Varnish is applied to pre-treated aluminium tapes with the use of double-layer “Coil Coating” method, and then baked.
    Technical specification
    • Unique ref.open_cell
    • Product familyCeiling
    • Product groupCeiling panels
    • TypeObject (single object)
    • Date of publishing2014-12-01
    • Edition number1
    • Height (mm)40
    • Width (mm)600
    • Depth (mm)600
    Related
    • Material mainAluminum
    • Material secondarySteel
    • Designed inPoland
    • Manufactured inPoland
    • Weight Net (Kg)2.4
    Classification
    • BIMobject CategoryConstruction - Ceilings
    • IFC classificationCeiling
    • UNSPSC nameCeiling panels
    • UNSPSC code30161602
    • CSI MasterFormat 2014 Code09 51 33
    • CSI MasterFormat 2014 TitleAcoustical Metal Pan Ceilings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit