We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Epoxy based medium duty industrial flooring system - MasterTop 1273 S / 1273 S-AS

Unique ref.: MasterTop_1273_S_S-AS
Brand: BASF
Product family: Performance Flooring
Product group: Epoxy flooring system
Date of publishing: 2018-06-13
Edition number: 1
Type: Object (single object)
Download (6)
MasterTop 1273 S is a light to medium load bearing, low emission, epoxy resin floor with structured surface. MasterTop 1273 S-AS is used on medium duty industrial flooring when an anti-static surface with anti-slip properties is required.
The systems are ideal for floors in warehouse, production halls, electronic industry, clean rooms, pharmaceutical and space industry etc.
BENEFITS
• Low emission
• Comfortable
• Seamless
• Easy to clean and maintain despite the structured surface
• Abrasion resistant
• Exhibits excellent mechanical strength
• Anti-static properties
• Easy to apply
• Conductive floor coating
• Hygienic
• Color freedom
• Extremely resistant to water, sea and waste water, as well as resistant to a variety of alkalis, diluted acids, brine, mineral oils, lubricants and fuels
For more information, please contact your local Master Builders Solutions representative.

Substrate quality: Concrete substrate should be visible dry and have a minimum tensile strength of 1.5 MPa.
EN 13813: SR-B1.5-AR1-IR4- Bfl-s1
Emissions behavior: AgBB conform, AFSSET conform, A+ classification
Slip resistance: Conformity to DIN51130: • MasterTop 1273 S: R9 / R10 / R11 • MasterTop 1273 S-AS: R9
Fire Behavior (EN 13501-1): Bfl-s1
Colors: available in a wide range of RAL colours


Material main: Epoxy
Material secondary: Cement
Designed in:
Manufactured in:

BIMobject Category: Flooring - Systems
IFC classification: Material
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L538
Uniclass 1.4 Description: Floor finishing coatings
Uniclass 2.0 Code: PR-55-06-30
Uniclass 2.0 Description: Floor Coatings
Uniclass 2015 Code: Ss_30_42_54_75
Uniclass 2015 Description: Resin flooring systems
NBS Reference Code: 20-20
NBS Reference Description: Flooring And Decking Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 29 13 19
OmniClass Title: Resinous Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Africa
  • Algeria
  • Kenya
  • Morocco
  • Nigeria
  • South Africa
Asia
  • Azerbaijan
  • Kazakhstan
Europe
  • Austria
  • Belgium
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Ireland
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Egypt
  • Saudi Arabia
  • Turkey

BIMobject SEEK Properties

Flooring - Systems

Name Value
Colour RAL chart
Constituent Materials Epoxy Coating
Pattern Smooth
Recommended Subfloor 1.5 MPa tensile strength concrete

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour RAL chart

All BIM objects are real products from real manufacturers confirmed and approved