Publish your products
D-W50/75; EI30; 41dB; single metal stud frame, single-layer cladding
D-W50/75; EI30; 41dB; single metal stud frame, single-layer cladding

    D-W50/75; EI30; 41dB; single metal stud frame, single-layer cladding

    B+M partition wall, lining and shaft wall systems are unique in regards to flexibility of usable system components. IntraProfil® metal studs and channels are the core elements of every B+M system construction. Additionally required system components of all within the "B+M Markensiegel" mentioned brands may be used and combined accordingly to B+M installation guidelines and testings.
    Specification
    • 75 mm partition wall on a single IntraProfil ® CW50 steel structure with a single layer of 12.5 mm fire- rated gypsum plasterboard GKF/GKFI on each side of the partition. Maximum wall height 3000 mm. Sound insulation with 40 mm glass wool Rw=41dB
    Technical specification
    • Unique ref.BM_W_50_75_EI30_41dB_metall_single_layer_cladding_G
    • Product familyWall Partition Structures
    • Product groupwall partition, single stud, single layer, fire resistance
    • TypeObject (single object)
    • Date of publishing2021-02-26
    • Edition number1
    • Height (mm)3000
    • Depth (mm)75
    Links
    Related
    • Material mainGypsum
    • Material secondarySteel
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWalls - Partitions

    Region availability

    Europe
    Germany
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit