Publish your products
Copper-RJ45-Jacks 6
Copper-RJ45-Jacks 6
    Belden

    Copper-RJ45-Jacks 6

    RJ45 Connectors are available in two termination styles: Belden's REVConnect Connectivity and standard punchdown in KeyConnect or MDVO styles. REVConnect and KeyConnect have a keystone footprint and are designed to be used with any KeyConnect Patch Panels and with KeyConnect or MediaFlex Workstation Outlets.

    Features & Benefits

    • No Pair Separation: Fast installation for Bonded-Pair and Non-bonded-Pair
    • Safe Connectivity: REVConnect can be used in air-handling spaces
    • Tool Compatibility: KeyConnect/MDVO solutions can be used with Belden's Rapid Termination Tool
    Specification
    • Website Part#: RV6MJKUAL-S1, RV6MJKUBK-S1, RV6MJKUBL-S1, RV6MJKUBR-S1, RV6MJKUEW-S1, RV6MJKUGN-S1, RV6MJKUGY-S1, RV6MJKUIV-S1, RV6MJKUOR-S1, RV6MJKUPR-S1, RV6MJKURD-S1, RV6MJKUYL-S1

    Technical specification
    • Unique ref.Copper-RJ45-Jacks-6
    • Product familyConnectors
    • Product groupCopper RJ45 Connectors
    • TypeObject (single object)
    • Date of publishing2023-10-06
    • Edition number1
    • Height (inches)0.94
    • Width (inches)0.64
    • Depth (inches)1.4
    Related
    • Material mainPolybutylene
    • Material secondaryCopper
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)0.02
    Classification
    • BIMobject CategoryElectronics - Networking
    • ETIM CodeEG000058
    • ETIM NameConnectors
    • CSI MasterFormat 2014 Code27 15 43
    • CSI MasterFormat 2014 TitleCommunications Faceplates and Connectors
    • OmniClass Number23-37 25 15
    • OmniClass TitleBroadcasting Communication and Data Processing Equipment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit