Publish your products
B_Wave Barstool High
B_Wave Barstool High
B_Wave Barstool High
B_Wave Barstool High
    Bene

    B_Wave Barstool High

    A sustainable barstool with a footrest that offers high seating comfort. The ideal barstool for canteens or cafeterias.
    Specification
    • B_WAVE BARSTOOL HIGH
      Sustainable all-rounder.
      Design: Simon Schoßböck

      Product description

      • Seat shell and back tray: Shaped shell made of plywood, top-coated or veneered.
      • Full upholstery: The seat shell is available with optional full upholstery. It is made of flame-resistant polyurethane foam (CRIB 5), covered with fabric, imitation leather or leather, according to the manufacturer’s collection.
      • Frame: All frames are made of steel and can be configured with powder-coated in white, aluminium-coloured, black or chrome-plated options. All frame designs and heights in the B_Wave range can be stacked.

      Dimensions

      B_WAVE Barstool High, with skid frame

      • Width: 485 mm
      • Height: 980 mm
      • Depth: 520 mm
      • Seat depth: 360 mm
      • Seat height: 760 mm
      • Back width: 420 mm

      Options

      • Seat pad: An upholstered seat pad is available for B_Wave with a veneered or varnished shell. This attaches magnetically to the seat shell. It is made of flame-resistant polyurethane foam (CRIB 5), is 20 mm thick and covered with fabric, faux leather or real leather. The seat pad can be retrofitted and the cover can be removed and cleaned by the end user if it becomes dirty.


      Product information
      Details on available colours and materials, as well as further product variants, can be found in the product data sheet or on the website.

    Technical specification
    • Unique ref.b-wave-barstool-high
    • Product familyChair & Upholstered Furniture
    • Product groupChair
    • TypeObject (single object)
    • Date of publishing2025-10-08
    • Edition number1
    • Height (mm)980
    • Width (mm)485
    • Depth (mm)520
    Related
    • Material mainPlywood
    • Material secondaryPowder coated steel
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)7.2
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City